General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Non-compliant |
| UL |
cULus E115267 Industrial control equipment |
Slots
| PCIe slots | |
| Quantity | 3 |
| Variant | PCIe half-size |
| Standard | 2.0 |
| Bus speed |
x4 (2 GB/s) (2x)
x1 (500 MB/s) (1x) |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Material number:
5AC901.BX03-01Description:
APC910 with 3-slot bus - 1 PCI Express x1 - 2 PCI Express x4 - AS/AR support in AS 4.8.2 and later
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.8 HW Upgrade (5AC901.BX03-01) | EXE / 212 KB |