General information
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes
Variant Lithium ion
Certifications
CE Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
LEDs Power, Link, Run
B&R ID code 0x3A95
Cooling Passive via heat sink
Power button Yes
Reset button Yes
Controller
Processor
Type Intel i3-1315UE
Total number of cores 6
Number of P-cores 2
Number of E-cores 4
Number of threads 8
Clock frequency of P-cores 1200 MHz
Max. turbo frequency of P-cores 4500 MHz
Clock frequency E-cores 900 MHz
Max. turbo frequency of E-cores 3300 MHz
Thermal design power (TDP) 15 W
Intel Smart Cache 10 MB
Intel 64 architecture Yes
Intel Turbo Boost Technology Yes
Intel Hyper-Threading Technology Yes
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Intel Speed Shift Technology Yes
Enhanced Intel SpeedStep Technology Yes
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time 10 ms
Memory
Removable Yes
Memory slot
Number of memory channels 2
Type DDR4 SDRAM
Memory size Max. 64 GB
Max. memory bandwidth 2666 MT/s
Graphics
Resolution
HDMI Resolution up to 4096 x 2304
DisplayPort Resolution up to 7680 x 4320
Controller Intel UHD
Max. dynamic graphics frequency 1200 MHz
Color depth Max. 32-bit
DirectX support 12.1
OpenGL support 4.6
Bootloader UEFI BIOS
Chipset Intel Raptor Lake U
Trusted Platform Module (TPM) TPM 2.0
Power management ACPI 5.0
Interfaces
CFexpress slot
Quantity 2
Type Type B, PCIe Gen3 x2
USB
Quantity 5
Type 4x USB 3.2 Gen2
1x USB 2.0 (internal for Technology Guard)
Transfer rate Up to SuperSpeed+ (10 Gbit/s)
Ethernet
Quantity 2
Variant RJ45, shielded
Transfer rate 10/100/1000/2500 Mbit/s
DisplayPort
Quantity 1
Version 1.2
Slots
Interface option 3
Support
Software
Automation Studio V6.3 or later
Electrical properties
Nominal voltage 24 VDC, SELV/PELV
Nominal current Max. 5.5 A
Operating voltage 24 VDC ±25%
Inrush current Max. 80 A for < 300 µs
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP20
Ambient conditions
Elevation
Operation Max. 3000 m (component-dependent)
Mechanical properties
Dimensions
Width 54 mm
Height 173.5 mm
Depth 248.3 mm
Weight 1470 g
Material number:
5APC3200.RPL4-000
Description:
APC3200 system unit - Intel Core i3 1315UE 1.2 GHz - 6 core
Mandatory Accessories
Front covers
5ACCFF01.0000-001 APC3x00 front cover - Dark gray - Without logo
5ACCFF01.0000-000 APC3x00 front cover - Orange - With B&R logo
Main memory
5MMDDR.8192-05 SO-DIMM DDR4, 8192 MB
5MMDDR.4096-05 SO-DIMM DDR4, 4096 MB
5MMDDR.032G-05 SO-DIMM DDR4, 32768 MB
5MMDDR.016G-05 SO-DIMM DDR4, 16384 MB
Optional Accessories
CFexpress cards
5CFXPR.960G-20 CFexpress 960 GB TLC
5CFXPR.480G-20 CFexpress 480 GB TLC
5CFXPR.240G-20 CFexpress 240 GB TLC
5CFXPR.120G-20 CFexpress 120 GB TLC
5CFXPR.060G-20 CFexpress 60 GB TLC
Graphics options
5ACCLI02.SDL0-000 Graphics option - 1x SDL/DVI transmitter - For APC3x00/PPC3x00 - For APC4100
5ACCLI02.SD40-000 Graphics option - 1x SDL4 transmitter (max. 1920 x 1080) - For APC3x00/PPC3x00
5ACCLI02.DPO0-000 Graphics option - 1x DisplayPort transmitter (version 1.2) - For APC3x00/PPC3x00 - For APC4100
Interface options
5ACCIF04.FPLK-000 Interface card - 1x POWERLINK interface - For APC3x00/PPC3x00 - For APC4100
5ACCIF02.ISS0-000 Interface card - 2x RS232/RS422/RS485 interface - For APC3x00/PPC3x00
5ACCIF02.FPSC-000 Interface card - 2 MB SRAM - 1x RS232 interface - 1x CAN interface - 1x POWERLINK interface - 1x X2X - For APC3x00/PPC3x00
5ACCIF02.FPLS-000 Interface card - 2 MB SRAM - 1x RS232 interface - 1x POWERLINK interface - For APC3x00/PPC3x00
5ACCIF02.FPLK-000 Interface card - 1x POWERLINK interface - 2 MB SRAM - Integrated 2-port hub - Ring redundancy - POWERLINK managing or controlled mode - PRC function - For APC3x00/PPC3x00
5ACCIF02.CANE-000 Interface card - 1x CAN interface (SJA1000) - 1x ETH 10/100/1000 - For APC3x00/PPC3x00
5AC901.ISRM-00 Interface card - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.ISIO-00 Interface card - System I/O - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IRDY-00 Interface card - Ready relay - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IPLK-00 Interface card - 1x POWERLINK interface - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IHDA-00 Interface card - 1x audio interface (1x MIC / 1x Line In / 1x OUT) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IETH-00 Interface card - 1x ETH 10/100/1000 - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.ICAN-01 Interface card - 1x CAN interface (SJA1000) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.I485-00 Interface card - 1x RS232/RS422/RS485 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.I232-00 Interface card - 1x RS232 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
Mass storage options
5ACCMSM2.1024-000 1 TB M.2 SSD MLC - Innodisk - SATA
5ACCMSM2.0512-000 512 GB M.2 SSD MLC - Innodisk - SATA
5ACCMS01.MDT2-000 Adapter card for M.2 mass storage - For APC3x00/PPC3x00 - For APC4100
Uninterruptible power supplies
5AC901.IUPS-01 UPS - For 2.2 Ah battery
5AC901.IUPS-00 UPS - For 4.5 Ah battery
Automation Studio HW Upgrades Version (Date) Download
V6.0 HW Upgrade (5APC3200.RPL4-000) EXE / 666 KB
V6.3 HW Upgrade (5APC3200.RPL4-000) EXE / 662 KB
BIOS Version (Date) Download
BIOS Upgrade Raptor Lake-U (APC3200/PPC3200) ZIP / 7 MB
Documentation Version (Date) Download
Automation PC 3200 User's Manual PDF / 11 MB
Firmware Upgrades Version (Date) Download
xPC3200 Firmware Upgrade (MTCX and SDL4T) ZIP / 4 MB

Please choose country and language

B&R Logo