xPC3200 Firmware Upgrade (MTCX and SDL4T)

DWL@DWL10000829574

Version Language
Operating System
Date
Size
Type Download
1.03 * 09/01/2026 4 MB ZIP UPG_xPC3200_MTCX_V0103_EFI.zip
Description xPC3200 Firmware Upgrade (MTCX and SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary
if an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.03 / 07/17/2026 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.03 NEW
README.txt 01.03 NEW
STARTUP.nsh 01.03 NEW
MTCXxPC3200.nsh 01.00
SDL4TxPC3200.nsh 01.03 NEW
MTCXSVC.efi 22.21 NEW
11411_0.fw 01.04 NEW
11412_0.fw 01.04 NEW
11413_0.fw 01.04 NEW
11414_0.fw 01.04 NEW
11415_0.fw 01.04 NEW
11426_0.fw 01.04 NEW
11427_0.fw 01.04 NEW
11428_0.fw 01.04 NEW
14997_0.fw 01.04 NEW
14998_0.fw 01.04 NEW
61159_0.fp (SDLT) 00.04 NEW
60620_0.fp (SDL4T) 01.05 NEW

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Bug fix: The power LED on the 5AC901.ISIO-00 was not working.
- Optimizations to CAN communication with the 5AC901.ICAN-01.
- Optimized internal power supply.
- Support for the 5APC3200.RPL4-000 and 5PPC3200.RPL4-000 cpu
board.

61159_0.fp (FPGA FW f. 5ACCLI02.SDL0-000):
- First version in this upgrade package.

60620_0.fp (FPGA FW f. 5ACCLI02.SD40-000):
- Updated HDBASET2 FW: Sporadically, when connecting a USB hard drive to the USB ports of the SDL4 receiver, a situation occurred where all USB ports stopped working. This behavior only occurs when an SDL4 converter box is also used without a USB cable. Workaround: Use the SDL4 converter box with a USB cable.
Bug fix: Update all SDL4 components to the latest version.

MTCXSVC:
- Support for newer product family.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.02 * 10/15/2025 5 MB ZIP UPG_xPC3200_MTCX_V0102_EFI.zip
Description xPC3200 Firmware Upgrade (MTCX and SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary
if an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.02 / 09/29/2025 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.02 NEW
README.txt 01.02 NEW
STARTUP.nsh 01.00
MTCXxPC3200.nsh 01.00
SDL4TxPC3200.nsh 01.00
MTCXSVC.efi 22.02
11411_0.fw 01.02 NEW
11412_0.fw 01.02 NEW
11413_0.fw 01.02 NEW
11414_0.fw 01.02 NEW
11415_0.fw 01.02 NEW
11426_0.fw 01.02 NEW
11427_0.fw 01.02 NEW
11428_0.fw 01.02 NEW
60620_0.fp (SDL4T) 01.04
60620i0.fp (SDL4TExt.) 01.04

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Bugfix: a special custom panel did not work in combination
with a PPC3200.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Version Language
Operating System
Date
Size
Type Download
1.01 * 08/26/2025 5 MB ZIP UPG_xPC3200_MTCX_V0101_EFI.zip
Description xPC3200 Firmware Upgrade (MTCX and SDL4T)

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or switch off the device during the upgrade
process !!!

2. If a UPS is connected to the system, the battery unit must be
disconnected or the Power button must be pressed (to set the
system in standby mode) after the upgrade is done, but before
the required Power Off/On is done. Otherwise the firmware
upgrade is not complete, because the UPS will provide the
system with power.

3. A Extended upgrade for the SDL4T Firmware is only necessary
if an SDL4T firmware less than V01.00 is installed.

4. Starting with SDL4T Firmware V01.00, a downgrade to a version
smaller then V01.00 is not possible.

5. Starting with SDL4T Firmware V01.00, a Automation Panel
Firmware update for the SDL4R Firmware at least from V06.14
and HDBT Firmware at least from V01.00 is necessary.

----------------------------------------------------------------
Version 01.01 / 02/07/2025 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.01 NEW
README.txt 01.01 NEW
STARTUP.nsh 01.00
MTCXxPC3200.nsh 01.00
SDL4TxPC3200.nsh 01.00
MTCXSVC.efi 22.02
11411_0.fw 01.01 NEW
11412_0.fw 01.01 NEW
11413_0.fw 01.01 NEW
11414_0.fw 01.01 NEW
11415_0.fw 01.01 NEW
11426_0.fw 01.01 NEW
11427_0.fw 01.01 NEW
11428_0.fw 01.01 NEW
60620_0.fp (SDL4T) 01.04
60620i0.fp (SDL4TExt.) 01.04

Change(s)

61320_0.fw, 61321_0.fw, 61322_0.fw, 61333_0.fw, 61334_0.fw,
61335_0.fw, 61336_0.fw, 61337_0.fw (MTCX Firmware):
- Bugfix: when using PLK IF cards in the SL2 and CAN IF cards in
the SL1, the PLK did not work.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Loading
Back to list

Please choose country and language

B&R Logo