Short description
Communication module | Controller redundancy link module |
General information
B&R ID code | 0xE239 |
Status indicators | Module status, bus function |
Diagnostics | |
Module status | Yes, using LED status indicator and software |
Bus function | Yes, using LED status indicator and software |
Data transfer | Yes, using LED status indicator and software |
Power consumption | 1.93 W |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
LR | ENV1 |
ABS | Yes |
BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
EAC | Yes |
Interfaces
Fieldbus | Redundancy link |
Standard (compliance) | IEEE Std 802.3, 2002 edition, clause 38 |
Variant | 1x duplex LC |
Transfer rate | 1 Gbit/s |
Transfer | |
Physical layer | 1000BASE-SX |
Wave length | 850 nm |
Cable fiber type |
Multimode fiber with 62.5/125 µm or 50/125 µm core diameter LC connector on both sides |
Line length | |
MMF 50/125 µm | Min.: 2 m, max.: Up to 500 m |
MMF 62.5/125 µm | Min.: 2 m, max.: Up to 300 m |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | See section "Derating". |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | Up to 100%, condensing |
Storage | 5 to 85%, non-condensing |
Transport | 5 to 85%, non-condensing |
Mechanical properties
Slot | Left IF slot of X20cCP368x PLC |
Material number:
X20cIF10X0Description:
- CPU-CPU data synchronization module for redundant CPU systems
Interface module for redundant operation of controllers.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (X20cIF10X0) | EXE / 838 KB |
Documentation | Version (Date) | Download |
---|---|---|
Coated modules | PDF / 62 KB | |
Data sheet X20(c)IF10X0 | PDF / 2 MB | |
Installation- / EMC-Guide | PDF / 20 MB | |
Redundancy for control systems | PDF / 9 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |