Gearbox
Number of gear stages 1
Gear ratio i 8
Nominal output torque T2N [Nm] 50
Max. output torque T2max [Nm] 80
Emergency switch-off torque T2stop [Nm] 190
Idle torque [Nm] at 20°C and 3000 rpm 0.25
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 4000
Max. drive speed n1max [rpm] 7000
Max. backlash Jt [arcmin] 7
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 6
Tilt tension C2K [Nm/arcmin] 0
Max. breakdown torque M2Kmax [Nm] 0
Max. radial force Frmax [N] for 30,000 h 1700
Max. radial force Frmax [N] for 20,000 h 2050
Max. axial force Famax [N] for 30,000 h 2000
Max. axial force Famax [N] for 20,000 h 2500
Operating noise LPA [dB(A)] 60
Efficiency at full load ŋ [%] 96
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP54
Weight m [kg] 3.2
Moment of inertia J1 [kgcm2] 0.39
Material number:
8GP45-089hh008klmm
Description:
Coaxial PG, i = 008, 1-stage, IP54.
Documentation Version (Date) Download
System overview planetary gearboxes PDF / 3 MB
General Version (Date) Download
8GP45 motor mounting instructions PDF / 435 KB

Please choose country and language

B&R Logo