General information
| Short description |
Accessory set: 1x slot cover for hybrid connector |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Mechanical properties
| Weight | 24 g |
Material number:
8CXC000.0000-00Description:
Accessory set: 1x slot cover for hybrid connector
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOSremote | PDF / 241 KB | |
| EU Declaration Servos ACOPOSremote | PDF / 180 KB | |
| UK Declaration Servos ACOPOSremote | PDF / 109 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8CXC000.0000-00 | PDF / 569 KB | |
| Decentralized Motion Control User's Manual | PDF / 68 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D STEP file 8CXC000.0000-00 | ZIP / 178 KB |