Terminal block
| Note |
Label 4: PE W V U Coding G: 0110 1-row |
| Number of pins | 4 |
| Type of terminal block | Screw clamp terminal block variant |
| Cable type | Only copper wires (no aluminum wires!) |
| Coding | G |
| Pitch | 10.16 mm |
| Wire stripping length | 12 mm |
| Connection cross section | |
| AWG wire | 20 to 6 AWG |
| Wire end sleeves with plastic covering | 0.5 to 10 mm² |
| Single-wire | 0.75 to 16 mm² |
| Fine-stranded wires | 0.75 to 6 mm² |
| With wire end sleeve | 0.5 to 16 mm² |
| Tightening torque | 1.7 to 1.8 Nm |
Electrical properties
| Nominal voltage | 1000 V (IEC) / 600 V (UL) |
| Nominal current | 76 A (IEC) / 55 A (UL) |
Mechanical properties
| Dimensions | |
| Width | 40.5 mm |
| Height | 27.8 mm |
| Depth | 41.5 mm |
| Weight | 34.9 g |
Material number:
8TB4104.204G-10Description:
4-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 4: PE W V U, coding G: 0110
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti User´s Manual | PDF / 308 MB | |
| Datasheet 8TB4104.204G-10 | PDF / 166 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8TB4104.204G-10 | ZIP / 283 KB | |
| 3D files STEP ACOPOSmulti terminals | ZIP / 8 MB |