General information
Cable construction
| Power lines | |
| Supply lines | |
| Signal line | |
| Outer jacket | |
| Material | TPU, flame-retardant, halogen-free |
| Color | Orange similar to RAL 2003 |
Connector
| Type | 9-pin female hybrid connector |
| Mating cycles | <500 |
| Contacts | 9 |
| Additional connectors | RJ45 |
| Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
| Nominal current |
20 A (power) 0.5 A (signal) |
| Operating voltage |
Max. 58 VDC (power) Max. 30 VDC (signal) |
| Test voltage | |
| Conductor resistance |
Ambient conditions
| Temperature | |
| Moving | -30°C to +80°C (drag chain: -20°C to +60°C) |
| Static | -40°C to +90°C |
Mechanical properties
| Dimensions | |
| Length | 2 m |
| Diameter | 11.7 mm ±0.3 mm |
| Bend radius | |
| Single bend | ≥3x cable diameter |
| Moving | ≥12.5x cable diameter |
| Drag chain data | |
| Acceleration | 50 m/s² (depends on the length of the travel path) |
| Flex cycles | ≥3,000,000 |
| Velocity | Max. 300 m/min |
| Torsional strength | ±30°/m |
| Weight | 0.64 kg |
Material number:
8D1CH0002.11120-0Description:
ACOPOSmotor compact power supply cable, length 2 m, 2x 2.5 mm² + 1x (4x 0.34 mm²) + 1x (2x 0.34 mm²) + 1x 0.34 mm² + PA pipe 2.0 mm / 1.0 mm, 1x 9-pin female hybrid connector, can be used in cable drag chains
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmotor Compact User´s Manual | PDF / 14 MB | |
| Datasheet 8D1CH0002.11120-0 | PDF / 277 KB |