General information
Slots for plug-in modules 1
Power mains connection
Mains configurations TN-S, TN-C-S with grounded neutral
Mains input voltage 3x 200 VAC to 480 VAC ±10%
Frequency 50 / 60 Hz ±4%
Installed load Max. 1.75 kVA
Starting current Max. 45 A
Switch-on interval Typ. 60 s
Integrated line filter in accordance with EN 61800-3, Category C3 No
Power loss at max. device power without braking resistor [(40 + 6.9 * PAVG [kW] + 7.5 * IAX1 [A] + 0.25 * IBR12 [A] + PVSLOT) * 1.1] [W]
DC link connection
DC link capacitance 470 µF
24 VDC supply
Input voltage 24 VDC ±25%
Input capacitance 4312 µF
Power consumption 0.9 A + Current for motor holding brake
Motor connection
Quantity 1
Continuous power per motor connection 0.7 kW
Continuous current per motor connection 1.6 Aeff
Reduction of continuous current depending on the switching frequency
Switching frequency 5 kHz No reduction
Switching frequency 10 kHz No reduction
Switching frequency 20 kHz No reduction
Reduction of continuous current depending on the altitude
Starting at 500 m above sea level 0.16 Aeff per 1000 m
Peak current per motor connection 4.5 Aeff
Nominal switching frequency 5 kHz
Possible switching frequencies 5 / 10 / 20 kHz
Electrical stress of the connected motor in accordance with IEC TS 60034-25 Limit value curve A
Protective measures
Overload protection Yes
Short circuit and ground fault protection Yes
Max. output frequency 598 Hz
Design
U, V, W, PE Connector
Shield connection Yes
Terminal connection cross section
Flexible and fine wire lines
With wire end sleeves 1.5 to 6 mm²
Approbation data
UL/C-UL-US 24 to 8 AWG
CSA 24 to 8 AWG
Max. motor line length depending on the switching frequency
Switching frequency 5 kHz 75 m
Switching frequency 10 kHz 37.5 m
Switching frequency 20 kHz 18.75 m
Motor holding brake connection
Quantity 1
Output voltage Depends on the input voltage on connector X2
Continuous current 1.3 A
Max. internal resistance 0.25 Ω
Extinction potential Approx. 30 V
Max. extinction energy per switching operation 1.5 Ws
Max. switching frequency 0.5 Hz
Protective measures
Overload and short circuit protection Yes
Open line monitoring Yes
Undervoltage monitoring Yes
Response threshold for open line monitoring Approx. 30 mA
Braking resistors
Peak power int. / ext. 7 kW / 25 kW
Continuous power int. / ext. 100 W / 2 kW
Minimum braking resistance (ext.) 25 Ω
Enable inputs
Quantity 2
Wiring Sink
Electrical isolation
Input - Input Yes
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Input current at nominal voltage Approx. 9 mA
Switching threshold
Low <5 V
High >15 V
Switching delay at rated input voltage
Enable 1 -> 0, PWM off 2 ms
Enable 0 -> 1, ready for PWM 0.3 ms
Modulation compared to ground potential Max. ±38 V
OSSD signal connections 0.5 ms
Encoder interfaces
Quantity 1
Type EnDat 2.2
Connections 8-pin female Mini I/O connector
Indicators None
Encoder monitoring No
Max. encoder cable length 100 m
Depends on the cross section of the power supply wires in the encoder cable
Encoder supply
Output voltage Typ. 11.4 V
Load capability 300 mA
Protective measures
Short circuit protection Yes
Overload protection Yes
Synchronous serial interface
Signal transmission RS485
Data transfer rate 6.25 Mbit/s
Max. power consumption per encoder interface PENCODER [W] = U24V [V] * (IENCODER [A] * 0.7) + 0.5 W
Trigger inputs
Quantity 2
Wiring Sink
Electrical isolation
Input - Input Yes
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Switching threshold
Low <5 V
High >15 V
Input current at nominal voltage Approx. 4 mA
Switching delay
Positive edge <2 µs
Negative edge <1 µs
Modulation compared to ground potential Max. ±38 V
Operating conditions
Permitted mounting orientations
Hanging vertically Yes
Standing horizontally In preparation
Installation at altitudes above sea level
Nominal 0 to 500 m
Maximum 4000 m
Degree of pollution in accordance with EN 60664-1 2 (non-conductive pollution)
Overvoltage category in accordance with IEC 60364-4-443:1999 III
Protection in accordance with EN 60529 IP20
Environmental conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%
Transport 95% at 40°C
Mechanical characteristics
Dimensions
Width 66 mm
Height 290 mm
Depth
Wall mounting 258.5 mm (with 8EXA front cover: 261 mm)
Weight 3.2 kg
Material number:
8EI1X6HWS10.0600-1
Description:
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 1.6 A, 1 axis, wall mounting, 1-row connector set, cover, integrated braking resistor
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOS P3 PDF / 241 KB
Documentation Version (Date) Download
ACOPOS P3 User´s Manual PDF / 178 MB
Datasheet 8EI1X6HWS10.XXXX-1 PDF / 891 KB

Please choose country and language

B&R Logo