General information
Cable cross section 4x 0.75 mm² + 2x 0.34 mm² + 2x 24 AWG
Durability Oil resistance per EN 50363-10-2
Certification E170315 cURus AWM STYLE 21209 90°C 1000 V - AWM I/II A/B 90°C 1000 V FT1 YY/WW
Certifications
CE Yes
UKCA Yes
Cable construction
Power lines
Quantity 4
Wire insulation PP
Wire colors Black U/L1/C/L+, black V/L2, black W/L3/D/L, yellow/green
Variant Copper stranded wire
Cross section 0.75 mm²
Shield No
Stranding No
Supply lines
Quantity 2
Wire insulation PP
Wire colors Black
Variant Copper stranded wire
Cross section 0.34 mm²
Shield Tinned copper braiding, optical coverage >90% and foil shield
Stranding 2 elements (black no. 5-6) and 2 filling elements
Signal line
Quantity 2
Wire insulation PP
Wire colors Blue, white
Variant 2x copper stranded wire
Cross section 2x 24 AWG
Shield Tinned copper braiding, optical coverage >85% and foil shield
Stranding Two insulated wires are twisted into a pair.
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage >85% and foil shield
Outer jacket
Material PUR
Color Orange, similar to RAL 2003 flat
Labeling B&R 4 G 0.75 + 1x(2x0.34)C + 1x(2xAWG24)C C E170315 cURus AWM STYLE 21209 AWM I/II A/B 90°C 1000 V FT1 CE
Connector
Type Series 915 8-pin female hybrid motor connector
Mating cycles <500
Contacts 8
Additional connectors 8-pin male Mini I/O encoder connector
Mating cycles: <1500
Contacts: 8
Degree of protection per EN 60529: IP30 when connected
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Test voltage
Wire - Wire 3 kV
Wire - Shield 3 kV
Conductor resistance
Power lines ≤26 Ω/km
Supply lines ≤53 Ω/km
Signal line ≤87.7 Ω/km
Insulation resistance ≥500 MΩ*km
Current-carrying capacity per DIN VDE 0298 part 4, table 11
Wall mounting 13 A
Installed in conduit or cable duct 11.5 A
Installed in cable tray 13.5 A
Ambient conditions
Temperature
Moving -40°C to +90°C
Static -40°C to +90°C
Mechanical properties
Dimensions
Length 2 m
Diameter 10.70 mm ±0.25 mm
Bend radius
Single bend >32.1 mm
Moving ≥80.25 mm
Drag chain data
Acceleration Max. 50 m/s² (depends on the length of the travel path)
Flex cycles ≤3,000,000
Velocity Max. 300 m/min
Weight 0.384 kg
Material number:
8ECH0002.1A21C-0
Description:
ACOPOS P3 hybrid motor cable EnDat 3, length 2 m, 4x 0.75 mm² + 2x 0.34 mm² + 2x 24 AWG, series 915 8-pin female motor connector, Mini I/O 8-pin male connector, can be used in cable drag chains
Documentation Version (Date) Download
Datasheet 8ECH0002.1A21C-0 PDF / 547 KB

Please choose country and language

B&R Logo