General information
Short description 100 pcs. push-in terminal block 8TB3102.222C-20
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Mechanical properties
Dimensions
Width 330 mm
Height 65 mm
Depth 230 mm
Weight 1.1 kg
Material number:
8TB3102.222C-20A
Description:
2-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: COM 24 V, coding C: 10, 100 pcs.

Please choose country and language

B&R Logo