General information
| Number of slots | 2 |
| Cooling and mounting type | Cold plate mounting |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Operating conditions
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Maximum | 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85%, non-condensing |
| Storage | 5 to 95% |
| Transport | 95% at 40°C |
Mechanical properties
| Dimensions | |
| Width | 241 mm |
| Height | 384 mm |
| Depth | 17 mm |
| Weight | 3.7 kg |
Material number:
8EMC0020000.0000-2Description:
ACOPOS P3 mounting plate, 2 slots, cold plate mounting
Optional Accessories
Accessory sets
| 8BXW000.0000-00 | Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, angled |
| 8BXW001.0000-00 | Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, straight |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet EMC0020000.0000-2 | PDF / 115 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8EMC0020000.0000-2 | STP / 156 KB |