|
8LSA24.I8060J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 0.630 Nm - Stall torque: 0.700 Nm - Centering diameter: 40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 87.5
|
|
|
8LSA24.I8060J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 0.630 Nm - Stall torque: 0.700 Nm - Centering diameter: 40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Brake holding torque: 2.20 Nm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 87.5
|
|
|
8LSA24.I9060J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 0.630 Nm - Stall torque: 0.700 Nm - Centering diameter: 40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 87.5
|
|
|
8LSA24.I9060J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 0.630 Nm - Stall torque: 0.700 Nm - Centering diameter: 40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Brake holding torque: 2.20 Nm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 87.5
|
|
|
8LSA26.I8060J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 1.100 Nm - Stall torque: 1.250 Nm - Centering diameter: 40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 91.0
|
|
|
8LSA26.I8060J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 1.100 Nm - Stall torque: 1.250 Nm - Centering diameter: 40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Brake holding torque: 2.20 Nm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 91.0
|
|
|
8LSA26.I9060J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 1.100 Nm - Stall torque: 1.250 Nm - Centering diameter: 40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 91.0
|
|
|
8LSA26.I9060J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 1.100 Nm - Stall torque: 1.250 Nm - Centering diameter: 40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Brake holding torque: 2.20 Nm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 91.0
|
|
|
8LSA34.I8030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 2.200 Nm - Stall torque: 2.400 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 89.3
|
|
|
8LSA34.I8030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 2.200 Nm - Stall torque: 2.400 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 4.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 89.3
|
|
|
8LSA34.I8060J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 2.000 Nm - Stall torque: 2.400 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 94.1
|
|
|
8LSA34.I8060J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 2.000 Nm - Stall torque: 2.400 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 4.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 94.1
|
|
|
8LSA34.I9030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 2.200 Nm - Stall torque: 2.400 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 89.3
|
|
|
8LSA34.I9030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 2.200 Nm - Stall torque: 2.400 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 4.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 89.3
|
|
|
8LSA34.I9060J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 2.000 Nm - Stall torque: 2.400 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 94.1
|
|
|
8LSA34.I9060J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 2.000 Nm - Stall torque: 2.400 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 4.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 94.1
|
|
|
8LSA36.I8030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 3.700 Nm - Stall torque: 4.500 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Smooth shaft d=19.00 k6x30.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 91.5
|
|
|
8LSA36.I8030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 3.700 Nm - Stall torque: 4.500 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 8.00 Nm - Smooth shaft d=19.00 k6x30.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 91.5
|
|
|
8LSA36.I8060J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 3.000 Nm - Stall torque: 4.500 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Smooth shaft d=19.00 k6x30.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 94.5
|
|
|
8LSA36.I8060J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 3.000 Nm - Stall torque: 4.500 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 8.00 Nm - Smooth shaft d=19.00 k6x30.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 94.5
|
|
|
8LSA36.I9030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 3.700 Nm - Stall torque: 4.500 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Smooth shaft d=19.00 k6x30.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 91.5
|
|
|
8LSA36.I9030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 3.700 Nm - Stall torque: 4.500 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 8.00 Nm - Smooth shaft d=19.00 k6x30.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 91.5
|
|
|
8LSA36.I9060J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 3.000 Nm - Stall torque: 4.500 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Smooth shaft d=19.00 k6x30.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 94.5
|
|
|
8LSA36.I9060J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 3.000 Nm - Stall torque: 4.500 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 8.00 Nm - Smooth shaft d=19.00 k6x30.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 94.5
|
|
|
8LSA44.I8030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 5.400 Nm - Stall torque: 6.500 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 93.1
|
|
|
8LSA44.I8030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 5.400 Nm - Stall torque: 6.500 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Brake holding torque: 8.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 93.1
|
|
|
8LSA44.I8060J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 4.100 Nm - Stall torque: 6.500 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 95.3
|
|
|
8LSA44.I8060J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 4.100 Nm - Stall torque: 6.500 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Brake holding torque: 8.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 95.3
|
|
|
8LSA44.I9030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 5.400 Nm - Stall torque: 6.500 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 93.1
|
|
|
8LSA44.I9030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 5.400 Nm - Stall torque: 6.500 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Brake holding torque: 8.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 93.1
|
|
|
8LSA44.I9060J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 4.100 Nm - Stall torque: 6.500 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 95.3
|
|
|
8LSA44.I9060J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 4.100 Nm - Stall torque: 6.500 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Brake holding torque: 8.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 95.3
|
|
|
8LSA46.I8030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 7.700 Nm - Stall torque: 10.000 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 93.6
|
|
|
8LSA46.I8030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 7.700 Nm - Stall torque: 10.000 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Brake holding torque: 15.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 93.6
|
|
|
8LSA46.I8060J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 5.000 Nm - Stall torque: 10.000 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 94.9
|
|
|
8LSA46.I8060J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 5.000 Nm - Stall torque: 10.000 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Brake holding torque: 15.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 94.9
|
|
|
8LSA46.I9030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 7.700 Nm - Stall torque: 10.000 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 93.6
|
|
|
8LSA46.I9030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 7.700 Nm - Stall torque: 10.000 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Brake holding torque: 15.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 93.6
|
|
|
8LSA46.I9060J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 5.000 Nm - Stall torque: 10.000 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 94.9
|
|
|
8LSA46.I9060J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 6000 rpm - Nominal torque: 5.000 Nm - Stall torque: 10.000 Nm - Centering diameter: 95.00 mm, j6 fit - Flange square dimension: 100.00 mm - Brake holding torque: 15.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 94.9
|
|
|
8LSA54.I8030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 12.500 Nm - Stall torque: 16.500 Nm - Centering diameter: 130.00 mm, j6 fit - Flange square dimension: 142.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 95.8
|
|
|
8LSA54.I8030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 12.500 Nm - Stall torque: 16.500 Nm - Centering diameter: 130.00 mm, j6 fit - Flange square dimension: 142.00 mm - Brake holding torque: 15.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 95.8
|
|
|
8LSA54.I9030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 12.500 Nm - Stall torque: 16.500 Nm - Centering diameter: 130.00 mm, j6 fit - Flange square dimension: 142.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 95.8
|
|
|
8LSA54.I9030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 12.500 Nm - Stall torque: 16.500 Nm - Centering diameter: 130.00 mm, j6 fit - Flange square dimension: 142.00 mm - Brake holding torque: 15.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 95.8
|
|
|
8LSA56.I8030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 17.800 Nm - Stall torque: 25.000 Nm - Centering diameter: 130.00 mm, j6 fit - Flange square dimension: 142.00 mm - Smooth shaft d=32.00 k6x58.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 96.6
|
|
|
8LSA56.I8030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 17.800 Nm - Stall torque: 25.000 Nm - Centering diameter: 130.00 mm, j6 fit - Flange square dimension: 142.00 mm - Brake holding torque: 27.00 Nm - Smooth shaft d=32.00 k6x58.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 96.6
|
|
|
8LSA56.I9030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 17.800 Nm - Stall torque: 25.000 Nm - Centering diameter: 130.00 mm, j6 fit - Flange square dimension: 142.00 mm - Smooth shaft d=32.00 k6x58.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 96.6
|
|
|
8LSA56.I9030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 17.800 Nm - Stall torque: 25.000 Nm - Centering diameter: 130.00 mm, j6 fit - Flange square dimension: 142.00 mm - Brake holding torque: 27.00 Nm - Smooth shaft d=32.00 k6x58.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 96.6
|
|
|
8LSAB4.I8030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 9.600 Nm - Stall torque: 12.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 94.5
|
|
|
8LSAB4.I8030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 9.600 Nm - Stall torque: 12.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Brake holding torque: 17.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 94.5
|
|
|
8LSAB4.I8045J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 8.100 Nm - Stall torque: 12.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 96.0
|
|
|
8LSAB4.I8045J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 8.100 Nm - Stall torque: 12.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Brake holding torque: 17.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 96.0
|
|
|
8LSAB4.I9030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 9.600 Nm - Stall torque: 12.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 94.5
|
|
|
8LSAB4.I9030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 9.600 Nm - Stall torque: 12.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Brake holding torque: 17.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 94.5
|
|
|
8LSAB4.I9045J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 8.100 Nm - Stall torque: 12.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 96.0
|
|
|
8LSAB4.I9045J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 8.100 Nm - Stall torque: 12.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Brake holding torque: 17.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 96.0
|
|
|
8LSAB6.I8030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 15.000 Nm - Stall torque: 20.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 95.7
|
|
|
8LSAB6.I8030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 15.000 Nm - Stall torque: 20.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Brake holding torque: 18.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 95.7
|
|
|
8LSAB6.I8045J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 11.000 Nm - Stall torque: 20.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 96.2
|
|
|
8LSAB6.I8045J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 11.000 Nm - Stall torque: 20.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Brake holding torque: 18.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 96.2
|
|
|
8LSAB6.I9030J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 15.000 Nm - Stall torque: 20.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 95.7
|
|
|
8LSAB6.I9030J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 15.000 Nm - Stall torque: 20.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Brake holding torque: 18.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 95.7
|
|
|
8LSAB6.I9045J000-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 11.000 Nm - Stall torque: 20.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 96.2
|
|
|
8LSAB6.I9045J200-4
|
Synchronous motor 8LS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 4500 rpm - Nominal torque: 11.000 Nm - Stall torque: 20.000 Nm - Centering diameter: 110.00 mm, j6 fit - Flange square dimension: 116.00 mm - Brake holding torque: 18.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 96.2
|
|