Calibration plate
| Tolerance | |
| Evenness | 0.5 mm per 200 mm |
| Characteristic distance | 0.3 mm +0.2 mm/m |
| Print resolution | 1200 dpi |
| Lighting (recommended) | 400 to 800 nm, incident light |
| Structuring process | Precision UV printing |
| Linear thermal expansion coefficient | Approx. 24 μm / (°C · m) |
| Submersible | 24 h with high salinity |
Ambient conditions
| Temperature | |
| Operation | -50 to 80°C |
| Storage | -50 to 80°C |
| Transport | -50 to 80°C |
Mechanical properties
| Material | Alu/LDPE |
| Dimensions | |
| Width | 200 mm |
| Length | 300 mm |
| Weight | 6.6 kg/m² |
Material number:
VCPS0300A.A-000Description:
Vision calibration plate, Size 300 x 200 mm, material: Aluminum/LDPE, MVTec calibration pattern, Rows 21 - Columns 28 - Search pattern 5, ratio 3:2
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| Calibration plate CPD | ZIP / 5 KB |