Short description
| Communication module | 1x RS232/RS422/RS485, 1x CAN |
General information
| Certifications | |
| CE | |
| UL |
Interfaces
| Interface IF1 | |
| Type | RS232 |
| Variant | 9-pin DSUB plug |
| Max. transfer rate | 115.2 kbit/s |
| Interface IF2 | |
| Type | RS485/RS422 |
| Variant | 9-pin DSUB plug |
| Max. transfer rate | 115.2 kbit/s |
| Interface IF3 | |
| Type | CAN bus |
| Variant | 4-pin multipoint plug |
| Max. transfer rate | 1 Mbit/s |
Material number:
4PP045.IF23-1Description:
PP45 interface module, 1 RS232 interface, 1 RS485/RS422 interface, RS422 isolated, RS485 isolated and network-capable, RS232/RS485/RS422 combined in one connector, 1 CAN interface isolated and network-capable, order 0TB704 terminal block separately.
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4PP045.IF23-1 | PDF / 139 KB | |
| PP45 User´s Manual | PDF / 10 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 4PP045.IFxx-1 | ZIP / 3 MB |