General information
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
24 VDC power supply
| Connection | 4-pin M8 connector |
Interfaces
| X2X | |
| Type | X2X slave |
| Variant | 4-pin M12 connector |
| Internal bus power supply | Yes |
| Distance between 2 stations | 100 m |
| Electrical isolation | Yes |
Keys
| Illuminated ring keys | 6x B&R illuminated ring keys |
| Illuminated ring keys | |
| Color | Red, green, yellow, white |
Electrical properties
| Nominal voltage | 24 VDC |
| Power consumption | Max. 8 watts |
| Voltage range | 18 - 30 VDC |
| Current consumption | Max. 320 mA (at nominal voltage) |
Operating conditions
| Degree of protection per EN 60529 | Front: IP65 |
| Degree of protection per UL 50 |
|
Ambient conditions
| Temperature | |
| Operation | 0 to +50°C |
| Storage | -20 to +60°C |
| Transport | -20 to +60°C |
| Relative humidity | |
| Operation |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
| Storage |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
| Transport |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <75%, non-condensing |
| Elevation | |
| Operation | Max. 3000 m |
Mechanical properties
| Housing | |
| Material | Steel sheet, galvanized |
| Front | |
| Frame | Aluminum, naturally anodized |
| Panel overlay | |
| Material |
Polyester Autotex Velvet V200 |
| Gasket | Flat gasket around display front |
| Dimensions | |
| Width | 77 mm |
| Height | 123 mm |
| Depth | 52.6 mm |
| Weight | 200 g |
| Torque for connections | |
| M8 | Max. 0.4 Nm |
| M12 | Max. 0.6 Nm |
Material number:
4XP0000.EX-K64Description:
cHMI 7 add-on keypad / X2X Ex
Further information:
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (4XP0000.EX-K64) | EXE / 2 MB | |
| V4.0 HW Upgrade (4XP0000.EX-K64) | EXE / 2 MB | |
| V6.0 HW Upgrade (4XP0000.EX-K64) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4XP0000.EX-K64, 4XP0000.EX-K74, 4XP0000.EX-K75 | PDF / 641 KB |