General information
| Input voltage | 24 VDC -15% / +20% |
| Power consumption | 23 W |
| Reverse polarity protection | Yes |
24 VDC power supply
| Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 95 mm (with object holder removed) |
Brief overview
| Content of delivery |
This product contains the following materials: VSS112R22.041P-000 VSLL11R20.67AP-000 VAC0YC020 For details and additional technical data, see the data sheets for the individual products. |
Material number:
ETAL220.1610-1Description:
ETA light vision sensor and light bar can be used for one task (reading, measuring, locating, etc.) function defined in the project and not by order number simple configuration instead of complex programming electronic focus adjustment powerful FPGA image preprocessing modularly expandable with other ETA light systems via POWERLINK compact dimensions
Optional Accessories
POWERLINK/Ethernet cables
| X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| User´s manual ETAL220.1610-1 | PDF / 2 MB |