AP.HPDL380G10-E

Material number:
AP.HPDL380G10-E
Description:
HPDL380G10-xSlot/2x6226/96 GB/noDrive Standard Server HP DL380G10 based - 230 VAC redundant HP server standard configuration consisting of: 1.1 HPE DL380 Gen10 8SFF NC CTO Svr 1 PC. 1.2 HPE Europe - Multilingual localization 1 PC. 1.3 HPE DL380 Gen10 Xeon-G 6226R FIO Kit 1 PC. 1.4 HPE DL380 Gen10 Xeon-G 6226R Kit 1 PC. 1.5 HP factory-integrated 1 PC. 1.6 HPE 16 GB (1x 16 GB) Dual Rank x8 DDR4-2933 CAS-21-21-21 Registered 6 PC. 1.7 HP Factory Integrated 6 PC. 1.8 HPE DL38X Gen10 Universal Media Bay Kit 1 PC. 1.9 HP Factory Integrated 1 PC. 1.10 HPE 9.5 mm SATA DVD-RW Optical Drive 1 PC. 1.11 HP Factory Integrated 1 PC. 1.12 HPE 96 W Smart Storage Battery (up to 20 Devices) with 145 mm Cable 1 PC. 1.13 HP Factory Integrated 1 PC. 1.14 HPE Smart Array P408i-a SR Gen10 (8 Internal Lanes/2 GB Cache) 12G SAS Modular Controller 1 PC. 1.15 HP Factory Integrated 1 PC. 1.16 HPE Ethernet 1Gb 4-port FLR-T I350-T4V2 Adapter 1 PC. 1.17 HP Factory Integrated 1 PC. 1.18 HPE DL38X Gen10 High Perf Fan 1 PC. 1.19 HP Factory Integrated 1 PC. 1.20 HPE 500 W Flex Slot Platinum Hot Plug Low Halogen Power Supply Kit 2 PCS. 1.21 HP Factory Integrated 2 PCS. 1.22 HP 2U Cable Management Arm for Easy Install Rail Kit 1 PC. 1.23 HP Factory Integrated 1 PC. 1.24 HP 2U SFF Easy Install Rail Kit 1 PC. 1.25 HP Factory Integrated 1 PC. 1.26 HPE OneView including 3yr 24x7 Support Physical 1-server LTU (with HPE iLO Advanced) Optical mouse not included, please order separately! Keyboard not included, please order separately! Operating system not included, please order separately! WITHOUT pre-installation of Linux & APROL!!! Server usable (tested) starting with APROL R4.2-07!!! The max. resolution is 1680 x 1050. Max. 1 monitor is possible. For higher resolutions or multiscreening, installation of an NVIDIA P2000 graphics card is required.

Please choose country and language

B&R Logo