8F1SM.102.100000-1

Motor characteristics
Maximum propulsion force 85 N
Maximum velocity 5 m/s
Accuracy in direction of movement
Repeat accuracy of single shuttle
Interface on top ±10 µm
Interface on side ±10 µm
Interface on bottom ±10 µm
Repeat accuracy of several shuttles with compensation
Interface on top ±140 µm
Interface on side ±100 µm
Interface on bottom ±250 µm
Operating conditions
Max. magnet temperature 60°C
Payload
Typical 2 kg
Ambient conditions
Temperature
Operation
Nominal 5°C to 40°C
Storage -25°C to 55°C
Transport -25°C to 60°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Dimensions
Length 59 mm
Height 179 mm
Depth 67 mm
Weight 0.76 kg
Material number:
8F1SM.102.100000-1
Description:
ACOPOStrak, shuttle 60 mm, metal-to-metal system
Optional Accessories
Shuttles
8F1SAP.FW0001002-1 ACOPOStrak shuttle A, flat wheels with bearing, 2 pcs.
8F1SAP.LF0001002-1 ACOPOStrak shuttle A, replacement lubrication felt, 10 pcs.
8F1SAP.PC000000X-1 ACOPOStrak shuttle replacement magnetic cover plates, 10 pcs.
8F1SAP.VW0001002-1 ACOPOStrak shuttle A, v-wheels with bearing, 2 pcs.
8F1SCP.ASB00100X-1 ACOPOStrak shuttle, anti-static brushes including screws, 10 pcs.
8F1SCP.FW000100X-1 ACOPOStrak shuttle, flat wheels with bearing, 10 pcs.
8F1SCP.LF000100X-1 ACOPOStrak shuttle, lubrication felts, 10 pcs.
8F1SCP.WAK00100X-1 ACOPOStrak shuttle generation 2, wheels installation kit: Screws, axles, bolts for wheel installation, set for 10 shuttles
Documentation Version (Date) Download
Data sheet 8F1SM.102.100000-1 PDF / 179 KB

Please choose country and language

B&R Logo