Motor
| Nominal speed nN [rpm] | 2200 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 5 |
| Nominal power PN [W] | 1037 |
| Nominal current IN [A] | 2.26 |
| Stall torque M0 [Nm] | 5.7 |
| Stall current I0 [A] | 2.57 |
| Maximum torque Mmax [Nm] | 20.5 |
| Maximum current Imax [A] | 14.46 |
| Maximum speed nmax [rpm] | 12000 |
| Torque constant KT [Nm/A] | 2.22 |
| Voltage constant KE [V/1000 rpm] | 134.04 |
| Stator resistance R2ph [Ω] | 6.24 |
| Stator inductance L2ph [mH] | 44.8 |
| Electrical time constant tel [ms] | In preparation |
| Thermal time constant ttherm [min] | 30 |
| Moment of inertia J [kgcm2] | 2.73 |
| Mass without brake m [kg] | 5.26 |
Material number:
8DI440.ff022hi00-1Description:
- Inverter integrated directly on the motor
- Less space required in the control cabinet
- Reduced wiring
- Daisy chain wiring possible
- Cooling of the electronics via the motor
- Trigger inputs / POWERLINK / 24 VDC output directly on the motor (optional)
- IP64 protection (IP65 optional)
Mandatory Accessories
Accessory sets
| 8CXC000.0000-00 | Accessory set: 1x slot cover for hybrid connector |
Optional Accessories
8BVE / 8CVI connection cables
| 8CCH0002.11120-1 | Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 2 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0005.11120-1 | Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0007.11120-1 | Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 7 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0009.11120-1 | Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 9 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0010.11120-1 | Hybrid cable for connecting 8BVE to 8CVI or 8DI, length 10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
Connection cable 8CVI / 8DI
| 8CCH0002.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 2 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0005.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0007.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 7 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0010.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0015.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 15 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0020.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 20 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
| 8CCH0025.11150-1 | Hybrid cable for connecting 8EI to 8CVI or 8DI, length 25 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 1x 15-pin female TYCO connector, 1x RJ45 connector, integrated shield fixing, can be used in cable drag chains |
Hybrid cables
| 8CCH0001.11110-1 | Hybrid cable, length 1 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH0002.11110-1 | Hybrid cable, length 2 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH0002.11130-1 | Hybrid cable, length 2 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains |
| 8CCH0003.11130-1 | Hybrid cable, length 3 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, 1x connector insert rotated 180°, can be used in cable drag chains |
| 8CCH0005.11110-1 | Hybrid cable, length 5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH00X5.11110-1 | Hybrid cable, length 0.5 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH01X1.11110-1 | Hybrid cable, length 1.10 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
| 8CCH01X2.11110-1 | Hybrid cable, length 1.20 m, 2x 2x 0.34 mm² + 4x 0.75 mm² + 5x 2.5 mm², 2x 15-pin female TYCO connector, can be used in cable drag chains |
I/O supply cable
| X67CA0P00.0010 | Power connection cable, 4-pin, straight, 1 m |
| X67CA0P00.0020 | Power connection cable, 4-pin, straight, 2 m |
| X67CA0P00.0050 | Power connection cable, 4-pin, straight, 5 m |
| X67CA0P10.0005 | Power connection cable, 4-pin, angled, 0.5 m |
| X67CA0P10.0020 | Power connection cable, 4-pin, angled, 2 m |
| X67CA0P10.0050 | Power connection cable, 4-pin, angled, 5 m |
| X67CA0P40.0002 | Power open-ended cable, 4-pin, straight, 0.25 m |
| X67CA0P40.0020 | Power open-ended cable, 4-pin, straight, 2 m |
| X67CA0P40.0050 | Power open-ended cable, 4-pin, straight, 5 m |
POWERLINK/Ethernet-Cable
| X67CA0E41.0010 | POWERLINK/Ethernet connection cable, RJ45 to M12, 1 m |
| X67CA0E41.0050 | POWERLINK/Ethernet connection cable, RJ45 to M12, 5 m |
| X67CA0E61.0010 | POWERLINK/Ethernet connection cable, M12 to M12, 1 m |
| X67CA0E61.0020 | POWERLINK/Ethernet connection cable, M12 to M12, 2 m |
| X67CA0E61.0050 | POWERLINK/Ethernet connection cable, M12 to M12, 5 m |
| X67CA0E61.0100 | POWERLINK/Ethernet connection cable, M12 to M12, 10 m |
Sensor cable
| X67CA0A41.0020 | M12 sensor cable, 2 m |
| X67CA0A41.0050 | M12 sensor cable, 5 m |
| X67CA0A41.0100 | M12 sensor cable, 10 m |
| X67CA0A51.0020 | M12 sensor cable, angled, 2 m |
| X67CA0A51.0050 | M12 sensor cable, angled, 5 m |
| X67CA0A51.0100 | M12 sensor cable, angled, 10 m |
| Documentation | Version (Date) | Download |
|---|---|---|
| Decentralized Motion Control User's Manual | PDF / 68 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8DI440.ffggghi00-1 | ZIP / 4 MB | |
| 3D file STEP 8DI440.ffggghi00-1 + 8ZDFB4000000.000-0 | ZIP / 10 MB |