5MMUSB.4096-02

General information
Capacity 4 GB
LEDs 1 LED (green)
MTBF >3,000,000 hours
Servicing None
Default file system FAT32
Certifications
CRA (Cyber Resilience Act) In preparation
Interfaces
USB
Type USB 3.0
Connection To any USB type A interface
Transfer rate High speed (480 Mbit/s) to SuperSpeed (4 Gbit/s)
Sequential reading Max. 40 MB/s
Sequential writing Max. 35 MB/s
Endurance
SLC flash memory Yes
Data retention 10 years
Data reliability <1 unrecoverable error per 1016 bits read
Mating cycles >1500
Electrical properties
Power consumption Max. 0.45 W (In sleep mode: Max. 0.27 W)
Ambient conditions
Temperature
Operation 0 to 70°C
Storage -55 to 95°C
Transport -55 to 95°C
Relative humidity
Operation 10 to 95%, non-condensing
Storage 10 to 95%, non-condensing
Transport 10 to 95%, non-condensing
Vibration
Operation 7 to 2000 Hz: 20 g
Storage 7 to 2000 Hz: 20 g
Transport 7 to 2000 Hz: 20 g
Shock
Operation Max. 1500 g, 0.5 ms
Storage Max. 1500 g, 0.5 ms
Transport Max. 1500 g, 0.5 ms
Mechanical properties
Dimensions
Width 16.6 mm
Length 48.6 mm
Height 7.6 mm
Weight Approx. 10 g
Material number:
5MMUSB.4096-02
Description:
USB 3.0 flash drive 4096 MB SLC - Only for HMI products
Documentation Version (Date) Download
Aggregate data sheet USB mass storage devices PDF / 218 KB

Please choose country and language

B&R Logo