General information
| Operation | B&R Visual Components |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
24 VDC power supply
| Input voltage | 24 VDC ±25% |
| Power consumption (typ. / max.) | Max. 6 W |
Display
| Type | Monochrome LCD |
| Resolution | 160 x 80 pixels |
| Display character set | European/Cyrillic |
| Backlight | |
| Type | LED |
Interfaces
| X2X | |
| Execution | 8-pin male multipoint connector |
| Distance between 2 stations | 100 m |
| Electrical isolation | Yes |
Keys
| System keys | Number block, control keys |
| Label | 10 keys using slide-in labels |
| Quantity | 26 (10 with LED) |
Operating conditions
| Degree of protection per EN 60529 | IP65 (front) |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 60°C |
Mechanical properties
| Dimensions | |
| Width | 153 mm |
| Height | 120 mm |
| Depth | 46.1 mm |
| Weight | Approx. 500 g |
Material number:
4PW035.E300-02Description:
PANELWARE Compact HMI Terminal HMI, LCD display, 160 x 80 pixels, backlight, 26 keys, X2X interface, 24 VDC power supply, IP65 protection (front), order 1x terminal block 0TB1108.8110 separately!
Further information:
Mandatory Accessories
Terminal blocks
| 0TB1108.8110 | Accessory terminal block, 8-pin, cage clamp terminal block, 1.5 mm², protected against vibration by the screw flange |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (4PW035.E300-02) | EXE / 512 KB | |
| V3.0 HW Upgrade (4PW035.E300-02) | EXE / 511 KB | |
| V4.0 HW Upgrade (4PW035.E300-02) | EXE / 801 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Panelware PW35 User's Manual | PDF / 1 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Panel EPLAN P8 from V2.4 | EXE / 67 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 4PW035.E300-02 | ZIP / 1 MB | |
| Legend Strips template for PP15 / PP35 | ZIP / 177 KB |