DWL@DWL10000878040

Version Language
Operating System
Date
Size
Type Download
1.6.2.1 * 10/06/2026 3 MB EXE AS6_HW_X20cAI2438.exe
Description V6.0 HW Upgrade (X20cAI2438)

Revision information X20cAI2438

Version 1.6.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel descriptionchanged: no
Configuration description changed: yes
Firmware changed: no

Version 1.6.2.0:

ID: 775195
Replacement of the interfacecard in AS
Replace HW Modul" works correktly
Channel descriptionchanged: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57838_2.fw(130)

Version 1.6.0.0:

ID: 764115
Fix: X20AI2438, X20AO2438: within HART 7 DTM used extended commands failed.
If the extendend commands format was used, the modules returned a timeout error message.
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 765410
Error correction of the hwx file
There was an error, that the filter of InputMTU_UIF and OutputMTU_UIF had the incorrect filter value. As effect of thatthe OCTET datapoints wheren´t visible,
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\57838_2.fw(130)

Version 1.5.0.0:

ID:
Adaptationsfor Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.4.0.0:

ID: 719005
Adaptation of the configuration description
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 720910
Product improvement
Corrected error response in connection with the ASHart library
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57838_2.fw(120)

Version 1.3.0.0:

ID:678660
Adaptations for fieldbus support in AS4.
Channel descriptionchanged: No
Configuration description changed: Yes
Firmware changed: No

ID: 711220
New documentation 1.32 available
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No

ID: 711265
Product improvement
Improved behavior in the event of interference with the carrier detect signal.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\57838_2.fw(110)

Version 1.2.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.1.1.0:

ID: 603829
APROL: Missing attribute for channel-parameter with "Sig_*" inserted
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57838_2.fw(100)

Version 1.1.0.0:

ID: 562730
Improved reset behavior
In rare cases, analog value measurement does not start after a reset.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 571630
Module documentation revised
Data sheet V1.24
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57838_2.fw(100)

Version 1.0.8.1:

ID: 520405
De-/Activation of subtitution mode revised
The feature "subtitution mode" can be deactivated completely.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 520640
Module documentation revised
Data sheet V 1.21
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57838_2.fw(90)

Version 1.0.7.0:

ID: 492165
DTM diagnose revised
DTM diagnosis function can be used on cyclic data transfer as well.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 499420
Support for module DTM revised
The user defined item designation is shown in livelist of module (required AR: B4.25 or higher)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 499425
Module documentation revised
Data sheet V 1.11
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 503185
Correction of Ecaddata (EPlan)
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57838_2.fw(90)

Version 1.0.6.5:

ID: 492165
DTM diagnose revised
DTM diagnosis function can be used on cyclic data transfer as well.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 499420
Support for module DTM revised
The user defined item designation is shown in livelist of module (required AR: B4.25 or higher)
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 499425
Module documentation revised
Data sheet V1.10
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57838_2.fw(90)

Version 1.0.0.3:

ID: 402930
Multiplexed mode revised
FIO datapionts for multiplexed mode corrected.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\57838_2.fw(90)

Version 1.0.0.2:

ID: 297620
Support X20cAI2438
Support for Automation Studio
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\57838_2.fw(90)
Loading
Back to list

Please choose country and language

B&R Logo