DWL@DWL10000877980

Version Language
Operating System
Date
Size
Type Download
1.10.2.1 * 10/06/2026 3 MB EXE AS6_HW_X20AI1744.exe
Description V6.0 HW Upgrade (X20AI1744)

Revision information X20AI1744

Version 1.10.2.1:

ID:
Firmware signature enables automatic verification of the authenticity on the target system
The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source.
Channel description changed: no
Configuration description changed: yes
Firmware changed:no

Version 1.10.0.0:

ID:
Adaptations for Automation Studio 4.11
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.9.0.0:

ID:
Adaptations for Automation Studio 4.8
Channel description changed: no
Configuration description changed: yes
Firmware changed: no

Version 1.8.4.0:

ID: 639690
Module documentation revised
Data sheet V 4.24
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7390_2.fw(9), 1\7390_3.fw(140)

Version 1.8.3.0:

ID: 603789
APROL: missing attribute for channel-parameter with "Sig_*" inserted
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7390_2.fw(9), 1\7390_3.fw(140)

Version 1.8.2.0:

ID: 560910
Module documentation revised
Data sheet V 4.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7390_2.fw(9), 1\7390_3.fw(140)

Version 1.8.1.0:

ID: 560910
Module documentation revised
Data sheet V 4.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7390_2.fw(9), 1\7390_3.fw(140)

Version 1.8.0.0:

ID: 531180
Module documentation revised
Data sheet V 4.20
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID:535280
Synchronization does not work
In synchronous mode can it happen, the A / D converter could not synchronize to the X2X.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7390_2.fw(9), 1\7390_3.fw(140)

Version 1.7.0.0:

ID: 501875
Module documentation revised
Datasheet V 4.11
Channel description changed: No
Configuration description changed:No
Firmware changed: No

ID: 512595
Error value corrected
In case "invalid value", the analog input shows the documented error value
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7390_2.fw(9), 1\7390_3.fw(130)

Version 1.6.0.0:

ID: 497325
Modules of revision> = H0 were not backward compatible in mode multisample.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7390_2.fw(9), 1\7390_3.fw(111)

Version 1.5.0.0:

ID: 475115
Documentation revised.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 485955
Correction - new firmware for hardware version 3
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7390_2.fw(9), 1\7390_3.fw(110)

Version1.4.0.0:

ID: 467580
support HW-Variante 3
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7390_2.fw(9), 1\7390_3.fw(100)

Version 1.3.0.2:

ID: 423695
HW file spellcheck
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\7390_2.fw(9)

Version 1.3.0.1:

ID: 359760
englisch documentation updated
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7390_2.fw(9)

Version 1.3.0.0:

ID: 345275
Improved method for prevention of mutual measurement interference by adjacent modules
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes

ID: 351330
Extensions in function model multisampling
Channel description changed: Yes
Configuration descriptionchanged: Yes
Firmware changed: Yes
Firmware: 1\7390_2.fw(9)

Version 1.2.5.0:

ID: 328534
Incorrect entry of AnalogInput01 resolved
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7390_2.fw(6)

Version1.2.3.0:

ID: 261660
Changes for AS3.0.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7390_2.fw(6)

Version 1.2.2.0:

ID: 256670
Extensions for AS 3.0.90
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7390_2.fw(6)

Version 1.2.1.0:

ID: 243660
Value of the X20AI1744 is oscillating if several X20AI1744 are plugged sideby side
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7390_2.fw(6)

Version 1.2.0.0:

ID: 256630
New function model (multisample)
Channel description changed: No
Configuration description changed: Yes
Firmware changed:Yes
Firmware: 1\7390_2.fw(5)

Version 1.1.0.0:

ID: 256635
Extension of the gain-range: 2mV/V bis 256mV/V
Channel description changed: No
Configuration description changed: Yes
Firmware changed:Yes
Firmware: 1\7390_2.fw(4)

Version 1.0.2.0:

ID: 217820
It last up to 40sec until the ADC is in synchronous mode
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes
Firmware: 1\7390_2.fw(3)
Loading
Back to list

Please choose country and language

B&R Logo