Beskrivelse

OPC Unified Architecture (OPC UA) is a manufacturer-independent communication protocol for automation applications in industry. Automation Studio supports configuring OPC UA devices and assigning access rights.

  • Contents
  • Describe the OPC UA technology concept
  • Describe the possibilities, advantages and typical use cases for OPC UA
  • Connect to an OPC UA server via an OPC UA client
  • Configure an OPC UA client in Automation Studio
  • Commission the Automation Runtime OPC UA server
  • Configure the user role system
  • Explain the advantages of publish/subscribe architecture and can configure it
  • Use the OPC UA library
  • Implement and call OPC UA methods
  • Handle certificates
Modelnummer

TR1-0980-0

Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant

Event-sted

B&R HQ: Eggelsberg
B&R Strasse
5142 Eggelsberg
Østrig

Arrangører

Automation Academy
B&R Strasse
5142 Eggelsberg
Østrig

Telefon:
+437748/6586-0

Yderligere oplysninger

Fra: 16/11/2026
Start: 09:00


Til: 16/11/2026
Slut: 17:00


Tilmeldingsstatus:
Varighed: 7 Timer

Sprog: Tysk