Malzeme numarası Açıklama
8I0DM077.00L-1 Installation kit for top-hat rail mounting (pack of 1) - compatible with ACOPOSinverter P77 size 3, 4 contents: top-hat rail adapter, 2x screw
8I0DM077.00S-1 Installation kit for top-hat rail mounting (pack of 1) - compatible with ACOPOSinverter P77 size 1, 2 contents: top-hat rail adapter, 2x screw
8I0PT077.001-1 Door installation kit for service display (pack of 1) - compatible with ACOPOSinverter P77 contents: frame (IP65), cable (5 m), RJ45 module
8I0PT096.400-1 Door installation kit for service display (pack of 1) - compatible with ACOPOSinverter P96 contents: frame - kit (IP54), cable (3 m)
8I0PT096.401-1 Door installation kit for service display (pack of 1) - compatible with ACOPOSinverter P96 contents: frame - kit (IP65), cable (3 m)
8I0PT096.402-1 Door installation kit for service display (pack of 1) - compatible with ACOPOSinverter P96 contents: frame - kit (IP66), cable (3 m)
8I0XC077.005-1 Terminal block with five pins (L1, L2, L3, DC+, DC-) for connecting mains voltage or DC bus (pack of 10) - compatible with ACOPOSinverter P77 (nominal DC ≥ 400 V)
8I0XC077.005-2 Terminal block with five pins (T1 T2 T3 RB+ RB-) for connecting the motor (pack of 5) - compatible with ACOPOSinverter P77
8I0XC077.010-1 Terminal block with three pins (SIA SIB SCOM) for wiring safety inputs (pack of 5) - compatible with ACOPOSinverter P77
8I0XC077.010-2 Terminal block with two pins (L N - small) for connecting mains voltage (pack of 10) - compatible with ACOPOSinverter P77 size 1, 2 (nominal DC ≤ 240 V)
8I0XC077.010-3 Terminal block with two pins (L N - large) for connecting mains voltage (pack of 10) - compatible with ACOPOSinverter P77 size 3 (nominal DC ≤ 240 V)
8I0XC077.010-4 Terminal block with five pins (L1 L2 L3 n.c. n.c. - small) for connecting mains voltage (pack of 10) - compatible with ACOPOSinverter P77 size 1, 2 (nominal DC ≤ 240 V)
8I0XC077.010-5 Terminal block with five pins (L1 L2 L3 n.c. n.c. - large) for connecting mains voltage (pack of 10) - compatible with ACOPOSinverter P77 size 3 (nominal DC ≤ 240 V)
8I0XE077.A10-1 Clamp for securing the motor cable ø 10-20 mm to the motor shield plate (pack of 10) - compatible with ACOPOSinverter P77 (7.5 kW to 22 kW) limitation for ACOPOSinverter P77 size 5 (7.5 kW to 11 kW): This is only a replacement part for the EMC kit (see 8I0XE077.L05-1).
8I0XE077.B10-1 Clamp for securing the motor cable ø 15-28 mm to the motor shield plate (pack of 10) - compatible with ACOPOSinverter P77 (15 kW to 75 kW)
8I0XE077.C10-1 Clamp for securing the motor cable ø 20-37 mm to the motor shield plate (pack of 10) - compatible with ACOPOSinverter P77 (30 kW and above)
8I0XE077.L05-1 EMC installation kit for motor cables (pack of 5) - compatible with ACOPOSinverter P77 size 5 contents: motor shielding plate, clamp for securing the motor cable ø 10-20 mm, snap-on clip, screw M4x12
8I0XE077.M05-1 EMC installation kit for motor cables (pack of 5) - compatible with ACOPOSinverter P77 size 4 contents: motor shielding plate, clamp for securing the motor cable ø 4-15 mm, snap-on clip, screw M4x12
8I0XE077.S05-1 EMC installation kit for motor cables (pack of 5) - compatible with ACOPOSinverter P77 size 1, 2, 3 contents: motor shielding plate, clamp for securing the motor cable ø 4-15 mm, snap-on clip

Lütfen ülke ve dil seçin

B&R Logo