Malzeme numarası Açıklama
8BXB000.0000-00 ACOPOSmulti accessory set for encoder buffering consisting of: 1x battery AA 3.6 V, 1x protective cover for battery holder
8BXC006.0000-00 ACOPOSmulti accessory set: 16x ring core ø 68 x 36 mm, 23.3 to 46.6 µH [10 kHz]
8BXC006.0010-00 ACOPOSmulti accessory set: 1x ring core ø 68 x 36 mm, 23.3 to 46.6 µH [10 kHz]
8BXC008.0000-00 ACOPOSmulti accessory set: 120x ring core ø 43.1 x 17.5 mm, 33 to 99 µH [10 kHz], 8.4 to 15.6 [100 kHz]
8BXC008.0030-00 ACOPOSmulti accessory set: 3x ring core ø 43.1 x 17.5 mm, 33 to 99 µH [10 kHz], 8.4 to 15.6 µH [100 kHz]
8BXW000.0000-00 Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, angled
8BXW000.0002-00 Accessory set: 20x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, angled
8BXW000.0005-00 Accessory set: 50x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, angled
8BXW001.0000-00 Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, straight
8BXW001.0002-00 Accessory set: 20x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, straight
8BXW001.0005-00 Accessory set: 50x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, straight

Lütfen ülke ve dil seçin

B&R Logo