The wiring of electrical switching devices in the control cabinet has been made considerably easier in previous years with plug-in rail-mount systems from various manufacturers. With its trend-setting connection design, ACOPOSmulti breaks new ground on this path adapted for drive systems.

Simply attach to the mounting plate and fasten the device - this establishes the connections with the power supply module. In addition to the connection of the DC bus and the 24V auxiliary supply, the ground connection is established via the rail system. Additional grounding measures from module to module are not necessary.

The rails integrated in the mounting plate are amply dimensioned. This makes it possible to freely arrange the sequence of modules without limitations.

Välj land och språk

B&R Logo