Materiaalnummer Omschrijving
80VD100PD.C000-01 ACOPOSmicro inverter module, POWERLINK interface, 2x EnDat 2.2, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks and encoder backup battery 80XB120A2.36-00 separately!
80VD100PD.C000-14 ACOPOSmicro inverter module, POWERLINK interface, 2x EnDat 2.2, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital input 24 VDC, sink, 2 digital outputs 24 VDC, 1 A, order terminal blocks and encoder backup battery 80XB120A2.36-00 separately!
80VD100PD.C022-01 ACOPOSmicro inverter module, X2X POWERLINK interface, 2x resolver, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80VD100PD.C022-14 ACOPOSmicro inverter module, POWERLINK interface, 2x resolver, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital input 24 VDC, sink, 2 digital outputs 24 VDC, 1 A, order terminal blocks separately!
80VD100PD.C033-01 ACOPOSmicro inverter module, POWERLINK interface, 2x SSI absolute encoder, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80VD100PD.C088-01 ACOPOSmicro inverter module, POWERLINK interface, 2x SinCos encoder, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80VD100PD.C144-01 ACOPOSmicro inverter module, X2X POWERLINK interface, 2x incremental encoders, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80VD100PD.C188-01 ACOPOSmicro inverter module, X2X POWERLINK interface, 2x LinMot®, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80VD100PS.C00X-01 ACOPOSmicro inverter module, POWERLINK interface, 1x EnDat 2.2, 24-64 VDC ±25% power supply, 1 motor connection, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks and encoder backup battery 80XB120A2.36-00 separately!
80VD100PS.C02X-01 ACOPOSmicro inverter module, X2X POWERLINK interface, 1x resolver, 24-64 VDC ±25% power supply, 1 motor connection, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80VD100PS.C03X-01 ACOPOSmicro inverter module, POWERLINK interface, 1x SSI absolute encoder, 24-64 VDC ±25% power supply, 1 motor connection, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!
80VD100PS.C08X-01 ACOPOSmicro inverter module, POWERLINK interface, 1x SinCos encoder, 24-64 VDC ±25% power supply, 1 motor connection, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output 24 VDC, 1 A, order terminal blocks separately!

Graag land en taal kiezen

B&R Logo