Numero materiale Descrizione
8I0DT096.016-1 16 A dv/dt filter for ACOPOSinverter P96 3-phase.
8I0DT096.030-1 30 A dv/dt filter for ACOPOSinverter P96 3-phase.
8I0DT096.070-1 70 A dv/dt filter for ACOPOSinverter P96 3-phase.
8I0DT096.120-1 120 A dv/dt filter for ACOPOSinverter P96 3-phase.
8I0DT096.260-1 260 A dv/dt filter for ACOPOSinverter P96 3-phase.
8I0ST096.004-1 4 A sine filter for ACOPOSinverter P96 3-phase.
8I0ST096.006-1 6 A sine filter for ACOPOSinverter P96 3-phase.
8I0ST096.011-1 11 A sine filter for ACOPOSinverter P96 3-phase.
8I0ST096.016-1 16 A sine filter for ACOPOSinverter P96 3-phase.
8I0ST096.025-1 25 A sine filter for ACOPOSinverter P96 3-phase.
8I0ST096.033-1 33 A sine filter for ACOPOSinverter P96 3-phase.
8I0ST096.050-1 50 A sine filter for ACOPOSinverter P96 3-phase.
8I0ST096.066-1 66 A sine filter for ACOPOSinverter P96 3-phase.
8I0ST096.075-1 75 A sine filter for ACOPOSinverter P96 3-phase.
8I0ST096.130-1 130 A sine filter for ACOPOSinverter P96 3-phase.
8I0ST096.162-1 162 A sine filter for ACOPOSinverter P96 3-phase.

Si prega di scegliere il Paese e la lingua

B&R Logo