|
0TB103.9
|
Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
|
|
|
0TB103.91
|
Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
|
|
|
0TB1210.3100
|
Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange
|
|
|
5ACCRHMI.0000-000
|
HMI grounding clip
|
|
|
5ACCRHMI.0001-000
|
Retaining clips 16 mm - 14 pcs. with 16 mm setscrews - For AP1000 and AP9x3
|
|
|
5ACCRHMI.0002-000
|
Retaining clips 20 mm - 14 pcs. with 20 mm setscrews - For AP1000 and AP9x3
|
|
|
5ACCRHMI.0003-000
|
Retaining clips 25 mm - 12 pcs. with 25 mm setscrews - For AP1000 and AP9x3
|
|
|
5ACCRHMI.0006-000
|
HMI installation tool for control cabinet - 1x torque wrench 0.4 - 2.0 Nm - 1x hex head bit 2.5, length 89 mm - 1x hex head bit 3.0, length 89 mm - 1x hex head bit 5.0, length 89 mm - 1x Torx 10 bit, length 90 mm - 1x Torx 20 bit, length 89 mm
|
|
|
5ACCRHMI.0019-000
|
Interface cover - for APC910/PPC900 - for APC3x00/PPC3x00 - for APC4100
|
|
|
5ACCRPC2.0001-000
|
Interface covers - For xPC2100/xPC2200/xPC2300 - 1x cover set
|
|
|
5ACCUSB4.0000-000
|
USB hub 4x passive - For APC2100/PPC2100
|
|
|
5MMUSB.032G-02
|
USB 3.0 flash drive 32 GB MLC - Only for HMI products
|
|
|
5MMUSB.4096-02
|
USB 3.0 flash drive 4096 MB SLC - Only for HMI products
|
|