General information
Controller
Interfaces
Support
| Software | |
| Automation Studio | V6.3 or later |
Electrical properties
Operating conditions
Material number:
5APC3200.RPL3-000Description:
APC3200 system unit - Intel Core i7 1365URE 1.7 GHz - 10 core
Mandatory Accessories
Front covers
| 5ACCFF01.0000-001 | APC3x00 front cover - Dark gray - Without logo |
| 5ACCFF01.0000-000 | APC3x00 front cover - Orange - With B&R logo |
Main memory
| 5MMDDR.8192-05 | SO-DIMM DDR4, 8192 MB |
| 5MMDDR.4096-05 | SO-DIMM DDR4, 4096 MB |
| 5MMDDR.032G-05 | SO-DIMM DDR4, 32768 MB |
| 5MMDDR.016G-05 | SO-DIMM DDR4, 16384 MB |
Optional Accessories
CFexpress cards
| 5CFXPR.960G-20 | CFexpress 960 GB TLC |
| 5CFXPR.480G-20 | CFexpress 480 GB TLC |
| 5CFXPR.240G-20 | CFexpress 240 GB TLC |
| 5CFXPR.120G-20 | CFexpress 120 GB TLC |
| 5CFXPR.060G-20 | CFexpress 60 GB TLC |
Graphics options
| 5ACCLI02.SDL0-000 | Graphics option - 1x SDL/DVI transmitter - For APC3x00/PPC3x00 - For APC4100 |
| 5ACCLI02.SD40-000 | Graphics option - 1x SDL4 transmitter (max. 1920 x 1080) - For APC3x00/PPC3x00 |
| 5ACCLI02.DPO0-000 | Graphics option - 1x DisplayPort transmitter (version 1.2) - For APC3x00/PPC3x00 - For APC4100 |
Interface options
| 5ACCIF04.FPLK-000 | Interface card - 1x POWERLINK interface - For APC3x00/PPC3x00 - For APC4100 |
| 5ACCIF02.ISS0-000 | Interface card - 2x RS232/RS422/RS485 interface - For APC3x00/PPC3x00 |
| 5ACCIF02.FPSC-000 | Interface card - 2 MB SRAM - 1x RS232 interface - 1x CAN interface - 1x POWERLINK interface - 1x X2X - For APC3x00/PPC3x00 |
| 5ACCIF02.FPLS-000 | Interface card - 2 MB SRAM - 1x RS232 interface - 1x POWERLINK interface - For APC3x00/PPC3x00 |
| 5ACCIF02.FPLK-000 | Interface card - 1x POWERLINK interface - 2 MB SRAM - Integrated 2-port hub - Ring redundancy - POWERLINK managing or controlled mode - PRC function - For APC3x00/PPC3x00 |
| 5ACCIF02.CANE-000 | Interface card - 1x CAN interface (SJA1000) - 1x ETH 10/100/1000 - For APC3x00/PPC3x00 |
| 5AC901.ISRM-00 | Interface card - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.ISIO-00 | Interface card - System I/O - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.IRDY-00 | Interface card - Ready relay - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.IPLK-00 | Interface card - 1x POWERLINK interface - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.IHDA-00 | Interface card - 1x audio interface (1x MIC / 1x Line In / 1x OUT) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.IETH-00 | Interface card - 1x ETH 10/100/1000 - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.ICAN-01 | Interface card - 1x CAN interface (SJA1000) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.I485-00 | Interface card - 1x RS232/RS422/RS485 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
| 5AC901.I232-00 | Interface card - 1x RS232 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100 |
Mass storage options
| 5ACCMSM2.1024-000 | 1 TB M.2 SSD MLC - Innodisk - SATA |
| 5ACCMSM2.0512-000 | 512 GB M.2 SSD MLC - Innodisk - SATA |
| 5ACCMS01.MDT2-000 | Adapter card for M.2 mass storage - For APC3x00/PPC3x00 - For APC4100 |
Uninterruptible power supplies
| 5AC901.IUPS-01 | UPS - For 2.2 Ah battery |
| 5AC901.IUPS-00 | UPS - For 4.5 Ah battery |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V6.0 HW Upgrade (5APC3200.RPL3-000) | EXE / 662 KB | |
| V6.3 HW Upgrade (5APC3200.RPL3-000) | EXE / 658 KB |
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS Upgrade Raptor Lake-U (APC3200/PPC3200) | ZIP / 7 MB |
| Driver | Version (Date) | Download |
|---|---|---|
| ADI driver universal | ZIP / 93 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Makro-/Artikeldaten 4.0.2 (5APC3200.RPL3-000) | EXE / 5 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| xPC3200 Firmware Upgrade (MTCX and SDL4T) | ZIP / 4 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP 5APC3200.RPLx-000 | ZIP / 2 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| ADI .NET SDK | ZIP / 38 MB | |
| ADI Development Kit | ZIP / 39 MB | |
| HMI Service Center Maintenance | ZIP / 354 KB | |
| HMI Service Center Update Paket | ZIP / 507 MB |