General information
Controller
Display
Type | TFT color |
Diagonal | 5.7" (144 mm) |
Colors | 262,144 |
Resolution | QVGA, 320 x 240 pixels |
Contrast | 350:1 |
Viewing angles | |
Horizontal | Direction R / Direction L = 60° |
Vertical | Direction U = 65° / Direction D = 50° |
Backlight | |
Brightness | 500 cd/m² |
Half-brightness time | 50,000 h |
Touch screen | |
Technology | Analog, resistive |
Controller | B&R, 12-bit |
Transmittance | 70% ±10% |
Screen rotation | Yes (see section "Screen rotation" in chapter "Installation") |
Interfaces
CompactFlash slot 1 | |
Quantity | 1 |
Type | Type I |
Variant | Primary IDE device |
USB | |
Quantity | 2 |
Type | USB 2.0 |
Variant | Type A |
Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
Current-carrying capacity | Max. 500 mA per connection |
Ethernet | |
Quantity | 1 |
Controller | Intel 82551ER |
Variant | Shielded RJ45 port (10/100BASE-T) |
Transfer rate | 10/100 Mbit/s |
Max. baud rate | 100 Mbit/s |
Cables | S/STP (category 5) |
LED status indicators | Link/Activity |
X2X | |
Type | X2X Link master |
Quantity | 1 |
Variant | 4-pin male multipoint connector |
Internal bus power supply | No |
Number of stations | Max. 253 |
Distance between 2 stations | Max. 100 m |
Network topology | Line |
Terminating resistor | Internal |
Electrical properties
Nominal voltage | 24 VDC ±25% |
Nominal current | 0.45 A |
Inrush current | Max. 2.8 A |
Power consumption | Typ. 10 W |
Galvanic isolation | No |
Operating conditions
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 |
Back: IP20 (only with connected CF card) Front: IP65 / NEMA 250 type 4X, protected against dust and hose-directed water |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 70°C |
Transport | -20 to 70°C |
Relative humidity | |
Operation | 10 to 90%, non-condensing |
Storage |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: <90%, non-condensing |
Vibration | |
Operation (continuous) | 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g |
Operation (occasional) | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g |
Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
Shock | |
Operation | 15 g, 11 ms |
Storage | 30 g, 15 ms |
Transport | 30 g, 15 ms |
Material number:
4PP065.0571-X74Description:
Power Panel PP65, 5.7" QVGA color TFT display with touch screen (resistive), 128 MB DRAM, 232 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x X2X Link, 2x USB, IP65 protection (front), order application memory separately! Order terminal blocks 0TB103 and 0TB704 separately!
Further information:
Mandatory Accessories
Accessories
CompactFlash cards
0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
5CFCRD.2048-06 | CompactFlash 2 GB B&R (SLC) |
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Interface modules
4PP065.IF10-1 | PP65 interface module, 1 RS232 interface |
4PP065.IF23-1 | PP65 interface module, 1 RS232 interface, 1 RS485/RS422 interface, RS422 electrically isolated, RS485 electrically isolated and network-capable, RS232/RS422/RS485 designed in one connector, 1 CAN interface electrically isolated and network-capable, order terminal block 0TB704 separately! |
4PP065.IF24-1 | PP65 interface module, 1 PROFIBUS DP slave interface electrically isolated and network-capable, 1 RS232 interface, 1 RS422/RS485 interface, RS422/RS485: Electrically isolated and network-capable, RS232/RS422/RS485 designed in one connector |
4PP065.IF33-1 | PP65 interface module, 2 CAN interfaces electrically isolated and network-capable, order terminal block 0TB704 separately! |
USB accessories
5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (4PP065.0571-X74) | EXE / 2 MB | |
V3.0 HW Upgrade (4PP065.0571-X74) | EXE / 3 MB | |
V4.0 HW Upgrade (4PP065.0571-X74) | EXE / 1 MB |
Certificates | Version (Date) | Download |
---|---|---|
UL61010-1 Certificate of Compliance C70, T30 Series | PDF / 336 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 4PP065.0571-X74 | PDF / 3 MB | |
Power Panel 65 User's manual | PDF / 5 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Panel EPLAN P8 from V2.4 | EXE / 67 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 4PP065.0571-X74 | ZIP / 3 MB |