General information
Storage time Max. 3 years at 30°C
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Electrical properties
Capacity 950 mAh
Self-discharge <1% per year (at 23°C)
Voltage range 3 V
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Storage -20 to 60°C
Relative humidity
Operation 0 to 95%
Storage 0 to 95%
Transport 0 to 95%
Material number:
4A0006.00-000
Description:
Lithium battery, 3 V / 950 mAh, button cell
Documentation Version (Date) Download
Datasheet 0AC201.9 / 4A0006.00-000 PDF / 26 KB
Material Safety Data Sheet Renata CR2477N PDF / 508 KB

Please choose country and language

B&R Logo