General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
| B&R ID code | 0xE9C8 |
Display
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
| Degree of protection per EN 60529 |
IP65 with mounting unit 5ACCMA00.000x-000 IP54 with mounting unit 5ACCMA00.010x-000 |
| Degree of protection per UL 50 |
Type 4X indoor with mounting unit 5ACCMA00.000x-000 Type 1 with mounting unit 5ACCMA00.010x-000 |
Mechanical properties
| Housing | |
| Material | Aluminum, coated |
| Coating | White aluminum (similar to RAL 9006) |
| Front | |
| Frame | Aluminum (similar to RAL 9006), coated |
| Design | Black |
| Dimensions | |
| Width | 494 mm |
| Height | 306 mm |
| Weight |
Rev. H0 and later: 6300 g Up to Rev. G0: 6700 g |
Material number:
5AP5130.185B-000Description:
- 18.5" TFT HD color display
- Multi-touch (PCT)
- Flexible swing arm mounting or VESA
- IP65 protection with mounting unit 5ACCMA00.000x-000
- IP54 protection with mounting unit 5ACCMA00.010x-000
- IP10 protection with mounting unit 5ACCMA01.0100-000
Optional Accessories
Flanges
| 5ACCFL00.0200-000 | AP5000 flange - Swing arm flange adapter - For Rittal - For swing arm mounting unit |
| 5ACCFL00.0100-000 | AP5000 flange - Swivel-tilt flange for swing arm - For swing arm mounting unit |
| 5ACCFL00.0000-000 | AP5000 flange - Swing arm rotary flange - For swing arm mounting unit |
Handles
| 5ACCHD00.185B-000 | AP5000 swing arm handles - For panel 5AP5130.185B/185C-000 |
Swing arm mounting units
| 5ACCMA01.0100-000 | AP5000 VESA mounting unit IP10/IP20 - IP20 with 5AP5120.*-000 - IP10 with 5AP5130.*-000, 5AP5230.*-000 |
| 5ACCMA00.0101-000 | HMI VESA IP54 mounting unit w/USB - Leak tightness is only provided with suitable cable grommets. |
| 5ACCMA00.0100-000 | HMI VESA IP54 mounting unit - Leak tightness is only provided with suitable cable grommets. |
| 5ACCMA00.0002-000 | AP5000 swing arm mounting unit - 2x rear USB interface |
| 5ACCMA00.0001-000 | AP5000 swing arm mounting unit - 1x rear USB interface |
| 5ACCMA00.0000-000 | AP5000 swing arm mounting unit |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.2 HW Upgrade (5AP5130.185B-000) | EXE / 526 KB |
| Driver | Version (Date) | Download |
|---|---|---|
| TWN4 development pack | ZIP / 26 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) | ZIP / 3 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 5AP5130.185B-000 | ZIP / 1 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| KCF Editor | ZIP / 18 MB | |
| Key Editor | ZIP / 46 MB |