General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Interfaces
| USB | |
| Quantity | 1 |
| Type | USB 2.0 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (30 Mbit/s) |
| Current-carrying capacity | Max. 500 mA |
Operating conditions
Mechanical properties
| Housing | |
| Material | Aluminum, coated |
| Coating | White aluminum (similar to RAL 9006) |
| Dimensions | |
| Width | 280 mm |
| Length | 259 mm |
| Height | 60.25 mm |
| Installation | VESA |
| Weight | 2.6 kg |
Material number:
5ACCMA00.0101-000Description:
HMI VESA IP54 mounting unit w/USB - Leak tightness is only provided with suitable cable grommets.
Mandatory Accessories
cable grommets
| 5ACCCG00.1415-000 | Cable grommet 14-15 mm |
| 5ACCCG00.1314-000 | Cable grommet 13-14 mm |
| 5ACCCG00.1213-000 | Cable grommet 12-13 mm |
| 5ACCCG00.1112-000 | Cable grommet 11-12 mm |
| 5ACCCG00.1011-000 | Cable grommet 10-11 mm |
| 5ACCCG00.0910-000 | Cable grommet 9-10 mm |
| 5ACCCG00.0809-000 | Cable grommet 8-9 mm |
| 5ACCCG00.0708-000 | Cable grommet 7-8 mm |
| 5ACCCG00.0607-000 | Cable grommet 6-7 mm |
| 5ACCCG00.0506-000 | Cable grommet 5-6 mm |
| 5ACCCG00.0405-000 | Cable grommet 4-5 mm |
| 5ACCCG00.0304-000 | Cable grommet 3-4 mm |
| 5ACCCG00.0000-000 | Blanking grommet |
Optional Accessories
Heatpipe
| 5ACCHP00.0004-000 | AP5000 heat pipe - For PPC2100 (5PPC2100.BYxx-002) - For VESA mounting unit |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 5000 User's Manual | PDF / 23 MB | |
| Panel PC 2200 (AP5000) swing arm devices user's manual | PDF / 29 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files DXF/STEP 5ACCMA00.0101-000 | ZIP / 5 MB |