DWL@DWL10000244417

Version Language
Operating System
Date
Size
Type Download
1.1.2 * Windows10, Windows11 06/02/2026 18 MB ZIP B_R_KCF_Editor_1.1.2.zip
Description KCF Editor

The B&R KCF Editor is a Windows utility program that can be used to create and change a key configuration (KCF file) and load it from or to a B&R device.

The KCF Editor can be installed on any PC. The full range of functions is only available on B&R devices with the ADI driver installed, however.

Components

KCF DLL (BrKcf.dll) 2.2.1 NEW
KCF Editor (KCFEdit.exe) 1.1.2 NEW

Error corrections

KCF Editor:
- [CyberSecurity] Insufficient protection when loading components.
An inadequate mechanism for loading components could cause arbitrary code to be executed.
This problem can impair the integrity, confidentiality and availability of the product. (CVE-2024-2637)
CVSS3.1: 7.2 (high) AV:L/AC:H/PR:H/UI:R/S:C/C:H/I:H/A:H
- For some key codes (e.g. B or C), the incorrect name of the key code was displayed.
- In the properties dialog box, the validation of the KCF version did not work when pressing the Enter key.

Changes

KCF DLL:
- Update to Visual Studio 2026.

KCF Editor:
- Update to Visual Studio 2026.

Installer:
- Updated the Microsoft Visual C++ Redistributable package to version 14.51.36231.
Version Language
Operating System
Date
Size
Type Download
1.0.1 * WES7, Windows10 08/01/2013 881 KB ZIP B_R_KCF_Editor_V1_0_1.zip
Description KCF Editor

With the KCF Editor you can create and modify a KCF (Key Configuration) file, load it via ADI to or from a B&R device and generate a report file.

Note: The ADI driver is needed for full functionality.

Changes

- First edition.

Related Downloads

KCF Editor User's manual

Loading
Back to list

Please choose country and language

B&R Logo