Please choose country and language

General information
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
EAC Product family certification
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP10
Degree of protection per UL 50 Type 1
Mechanical properties
Housing
Material Aluminum, coated
Coating White aluminum (similar to RAL 9006)
Installation VESA
Dimensions
Width 270 mm
Height 189 mm
Depth 51 mm
Weight 900 g
Material number:
5ACCMA01.0100-000
Description:
AP5000 VESA mounting unit IP10/IP20 - IP20 with 5AP5120.*-000 - IP10 with 5AP5130.*-000, 5AP5230.*-000
Documentation Version (Date) Download
Automation Panel - AP5000 - Swing arm - Device number key PDF / 206 KB
Automation Panel 5000 User's Manual PDF / 19 MB
PPC2100 - AP5000 - Swing arm - Device number key PDF / 117 KB
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 42 MB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 31 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5ACCMA01.0100-000 ZIP / 86 KB

Please choose country and language

B&R Logo