General information
System requirements | |
Automation Studio | 4.3.3 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Services |
Single-user license | Runtime license |
Basic package license | 1TGMPDB.20-01 |
Behavior if license missing | License violation indicated by red blinking LED |
Material number:
1TGMPDB.20-01Description:
- Communicate with the database without having to deal with SQL database language
- Start queries via easy-to-operate configuration interface
mapp Database enables the simple integration of SQL databases into an application. It does not matter whether the database is located on a PC on the machine or whether the data is collected centrally in the company network.
Typical applications:
- Saving a machine's production data to a database
- Performing quality checks based on the information in the database
- Operating machines with production and machine parameters from a database
Functional scope:
When setting up mapp Database, the user defines the connection parameters to the database in the configuration, for example the port number or IP address of the database. Queries can then be defined that can be used at runtime to create tables or add, delete and adjust entries. The user can create the queries via a simplified configuration interface and therefore does not need any SQL knowledge. Alternatively, it is possible to work directly with SQL queries.
Mandatory Accessories
Technology Guard
1TGMPSRV.00-01 | Basic license for mapp Services Required to use extended functions of the mapp Technology Package. This license includes mapp AlarmX (alarm management), mapp IO (dynamic hardware configuration), mapp User (user management), mapp Alarm (alarm management with reference to VC4), mapp File (file explorer), mapp Skyline (visualization of a machine line in combination with a mapp View widget), mapp J1939 (SAE J1939 protocol) and mapp Recipe (recipe management). |
Optional Accessories
Hardware Key -Dongle
0TG1000.02 | Technology Guard (HID) |
Other functions
X20cCMR011 | X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR011 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR100 | X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard |
X20CMR111 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard |
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
Automation Studio Help Upgrades | Version (Date) | Download |
---|---|---|
mapp Database: Connecting to a database | PDF / 2 MB |