General information
Certifications | |
CE | Yes |
Motor
Nominal speed nN [rpm] | 3000 |
Number of pole pairs | 5 |
Nominal torque Mn [Nm] | 13.9 |
Nominal power PN [W] | 0 |
Nominal current IN [A] | 8.4 |
Stall torque M0 [Nm] | 19.5 |
Stall current I0 [A] | 11.78 |
Maximum torque Mmax [Nm] | 76.6 |
Maximum current Imax [A] | 64 |
Maximum speed nmax [rpm] | 6100 |
Torque constant KT [Nm/A] | 1.66 |
Voltage constant KE [V/1000 rpm] | 107 |
Stator resistance R2ph [Ω] | 0.75 |
Stator inductance L2ph [mH] | 6.2 |
Electrical time constant tel [ms] | 8.267 |
Thermal time constant ttherm [min] | 30 |
Moment of inertia J [kgcm2] | 32 |
Weight without brake m [kg] | 13.3 |
Holding brake
Holding torque of brake MBr [Nm] | 0 |
Mass of brake [kg] | 2 |
Moment of inertia of brake JBr [kgcm2] | 0.605 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1180 |
ACOPOSmulti 8BVIxxxx... | 0110 |
Cross section for B&R motor cables [mm2] | 4 |
Options
Connection type | Connector (ytec system) |
Connection direction | Angled (swivel) |
Encoder | E6 optical 2048-line single-turn |
Shaft end | Key |
Material number:
8JSA64.E6030D100-0Description:
Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm stall torque: 19.500 Nm, without brake, shaft key, angled connector (swivel), centering diameter 130 mm, j6 fit self-cooling, type A, IP54 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, E6 opt. 2048-line single-turn
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors Dreh-Sync | PDF / 302 KB | |
UK Declaration Motors Dreh-Sync | PDF / 107 KB |
DT Upgrade | Version (Date) | Download |
---|---|---|
V4.0 DT Upgrade (8JSA64.E6030D100-0) | EXE / 299 KB |
Documentation | Version (Date) | Download |
---|---|---|
8JSA user's manual | PDF / 6 MB |