X20IF1020

Short description
Communication module 1x RS232
General information
B&R ID code 0x1F27
Status indicators Module status, data transfer
Diagnostics
Module status Yes, using LED status indicator
Data transfer Yes, using LED status indicator
Power consumption 0.35 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
KC Yes
Interfaces
Interface IF1
Signal RS232
Variant 9-pin male DSUB connector
Max. distance 900 m
Transfer rate Max. 115.2 kbit/s
Network-capable No
FIFO buffer 16 bytes in the transmit and receive directions
Handshake lines RTS, CTS
Controller UART type 16C550 compatible
Data formats
Data bits 5 to 8
Parity Yes / No / Even / Odd
Stop bits 1 or 2
Electrical properties
Electrical isolation PLC isolated from RS232 (IF1)
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Slot In the X20 PLC
Material number:
X20IF1020
Description:
  • The RS232 interface can be configured as an online interface

The interface module is used for application-specific expansion of the X20 controllers. It is equipped with an RS232 interface.

Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (X20IF1020) EXE / 481 KB
V2.7 HW Upgrade (X20IF1020) EXE / 998 KB
V3.0 HW Upgrade (X20IF1020) EXE / 481 KB
V3.0 HW Upgrade (X20IF1020) EXE / 1 MB
V4.0 HW Upgrade (X20IF1020) EXE / 769 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheet X20IF1020 PDF / 3 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Interface module X20IF1020, 1030 ZIP / 1 MB

Please choose country and language

B&R Logo