X20DO8323

Short description
I/O module 8 digital outputs 11.5 to 30 V with 1-wire connections
General information
B&R ID code 0xDF4E
Status indicators Operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using software
Power consumption
Bus 0.16 W
External I/O 0.2 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
Digital outputs
Variant FET push/pull (high-resistance)
Nominal voltage 11.5 to 30 V
Nominal output current 0.5 A
Total nominal current 4 A
Connection type 1-wire connections
Output circuit Sink/Source
Diagnostic status
Voltage monitoring 11.5 V < Supply voltage < 30 V
Output monitoring Output OK
Leakage current when the output is switched off 5 μA per channel
RDS(on) 120 mΩ (low-side), 140 mΩ (high-side)
Switching delay
0 → 1 Max. 450 μs
1 → 0 Max. 450 μs
Switching frequency
Resistive load Max. 100 Hz
Insulation voltage between channel and bus 500 V
Reverse polarity protection Yes
Switching voltage
Minimum 11.5 VDC
Nominal 12 to 24 VDC
Maximum 30 VDC
Protective circuit
External 24 VDC power supply - maximum current 5 A (melting fuse)
Internal Thermal shutdown, integrated protection for switching inductive loads
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel and I/O power supply
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x bus module X20BM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20DO8323
Description:
  • 8 digital outputs
  • High-side or low-side connection
  • Push/pull outputs
  • 1-wire connections
  • Integrated output protection

The module is an electrically isolated 8-channel digital output module. It can be configured as high-side or low-side or as a push/pull output for controlling 12 to 24 VDC DC motors.

Mandatory Accessories
Bus modules
X20BM11 X20 bus module, 24 VDC keyed, internal I/O power supply connected through
X20BM15 X20 bus module, with node number switch, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X20DO8323) EXE / 1 MB
V4.0 HW Upgrade (X20DO8323) EXE / 627 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20DO8323 PDF / 762 KB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo