General information
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
Motor power
Specified on nameplate, 1-phase 0.25 kW (0.33 PS)
Mains connection
Mains input voltage, 1-phase 1x 90 to 132 V
Frequency 45 to 65 Hz ±5%
Apparent power (at 120 VAC) 0.6 kVA
Max. assumed short-circuit current (Isc)
(short-circuit current at connection point), 1-phase
5 kA
Power dissipation 16 W
Mains current
At 200 VAC, 1-phase 6.8 A
Integrated EMC filter No
Motor connection
Nominal output current 1.7 A
Derating of continuous output current depending on ambient temperature
At nominal clock frequency (4 kHz) No derating (up to 50°C)
Other clock frequencies The derating curves are included in the installation instructions, which can be downloaded from www.br-automation.com.
Derating of continuous output current depending on installation elevation
Starting at 1000 m above sea level 1%, per 100 m
Max. transient current for 15 s, 1-phase 318 A
Output frequency range 0.1 to 599 Hz
Nominal clock frequency 4 kHz
Clock frequency
Min. 2 kHz
Max. 16 kHz
Max. motor cable length
Shielded cable 50 m
Non-shielded cable 100 m
Motor control profiles
Induction motor Sensorless vector control:
1. Voltage controlled with constant torque → standard mode
Slip control:
1. With V/f characteristic curve for constant torque → Standard mode 2. With V/f characteristic curve for constant torque (up to 6 f-ranges) → Mode for individual special applications
3. With V/f characteristic curve for quadratically increasing torque → Energy-saving profile, e.g. for fans and pumps
Synchronous motor Sensorless vector control:
1. Voltage controlled with constant torque → standard mode
Main protective functions of inverter Thermal protection against power stage overheating Protection against: short circuits between motor phases, overcurrent between output phases and ground, overvoltages on the DC bus, exceeding the speed limit.
Safety function for: Overvoltage and undervoltage of the mains supply, mains phase failure with 3-phase power supply
Brake chopper
Integrated dynamic brake transistors Yes
Min. resistance value (external) 180 Ω
Max. output current 2.2 A
24 VDC power supply
Input voltage 24 VDC (-15%/+20%)
Current Max. 1.1 A
Available internal power supplies
Output voltage 24 VDC 24 VDC
Output voltage 24 VDC
Max. output current at 24 VDC 2.6 A
Output voltage 10 VDC 10 VDC (-0%/+10%)
Interfaces
Type Type 3
Digital inputs
Quantity 5
Nominal voltage 24 VDC (max. 30 VDC)
Input circuit Source or sink
Sampling time 1 ms
Safe input - STO (Safe Torque Off)
Quantity 2
Nominal voltage 24 VDC (max. 30 VDC)
Input impedance
Current consumption SIA: 10 mA
SIB: 7 mA
Electrical isolation
Input - ACOPOSinverter Yes
Analog inputs
Electrical isolation
Input - Input No
Input - ACOPOSinverter Yes
Basic accuracy At 25°C: ±0.1 mA
At -10 to 60°C: ±0.1 mA
Input
Voltage AI1: 0 to 10 VDC
Current 0 to 20 mA (or 4 to 20 mA)
Digital outputs
Quantity 1
Nominal voltage 24 VDC -20%/+20%
Max. voltage 30 VDC
Output circuit Source or sink
Sampling time 1 ms
Max. current 100 mA
Relay outputs
Quantity 1
Variant 1 changeover contact
Nominal voltage 24 VDC / 240
Switching current range Min. switching current: 10 mA at 24 VDC
Max. switching current:
AC 240 V - 3 A
DC 24 V - 2 A
DC 240 V - 0.16 A
Analog outputs
Quantity 1
Output 0 to 10 V or 0 to 20 mA
Basic accuracy At 25°C: ±0.3 mA
At -10 to 60°C: ±0.3 mA
Electrical isolation
Output - ACOPOSinverter Yes
Output - Output No
Max. load impedance
Voltage 2.2 kΩ
Current 2.2 kΩ
Resolution 12-bit
Electrical properties
Energy efficiency (IE classification)
Power dissipation relative to continuous apparent power IE2 (0, 25): 2.7%
IE2 (0, 50): 2.7%
IE2 (0, 100): 2.9%
IE2 (50, 25): 2.7%
IE2 (50, 50): 2.8%
IE2 (50, 100): 3.1%
IE2 (90, 50): 2.9%
iE2 (90, 100): 3.3%
Nominal losses in standby mode 0.9%
Operating conditions
Degree of protection per EN 61800-5-1 IP20
Max. relative humidity per IEC 60068-2-3 <95%, non-condensing
No dripping water
Maximum installation elevation ≤1000 m without derating
1000 to 4000 m with Derating
Max. pollution degree per IEC/EN 61800-5-1 2 (non-conductive pollution)
Ambient conditions per IEC 60721-3-3 Class 3C3 and 3S2
Ambient conditions
Temperature
Operation -10 to 45°C without derating
45 to 60°C with derating
Storage -25 to 60°C
Max. vibration resistance Operation at switching frequency 2 or 4 kHz: Above +45°C, reduce rated output current by 2.5%/°C
EN 60721-3-3:1995 + A2:1997
Operation at switching frequency 8 or 16 kHz: Above +40°C, reduce rated output current by 2.5%/°C
EN 60721-3-3:1995 + A2:1997
Mechanical properties
Dimensions
Width 60 mm
Height 214 mm
Depth 130 mm
Weight 1kg
Material number:
8I77S100025.0P-000
Description:
ACOPOSinverter P77, 1x 90-132 V; 0.25 kW (heavy duty), 1.7 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
Included in delivery
Front end modules
8I0XD070.401-1 ACPi Px7 threaded cap standard line
Optional Accessories
Front end modules
8I0XD070.400-1 ACPi Px7 display standard line
8I0XD070.402-1 ACPi Px7 USB module standard line
Automation Studio HW Upgrades Version (Date) Download
V4.12 HW Upgrade (8I77xxxxxxx.0P-xxx) EXE / 952 KB
V6.1 HW Upgrade (8I77xxxxxxx.0P-xxx) EXE / 671 KB
Certificates Version (Date) Download
Certificate ACOPOSinverter P77 Safety ZIP / 688 KB
E225616 UL Certificate of Compliance ACOPOSinverter_P77 PDF / 499 KB
Documentation Version (Date) Download
ACOPOSinverter P77 User´s Manuel ZIP / 35 MB
M-CAD (Mechan. Templates) Version (Date) Download
ACOPOSinverter P77 CAD 2D 3D ZIP / 3 MB

Please choose country and language

B&R Logo