Electrical properties
| Energy efficiency (IE classification) | |
| Power dissipation relative to continuous apparent power |
IE2 (0,25) 0.6% IE2 (50,25) 0.7% IE2 (0,50) 0.8% IE2 (50,50) 0.9% IE2 (90,50) 0.9% IE2 (0,100) 1.2% IE2 (50,100) 1.4% IE2 (90,100) 1.6% |
| Nominal losses in standby mode | 24 W |
Material number:
8I96T400750.00-055Description:
ACOPOSinverter P96, 3x 380 to 500 V, 7.5 kW, EMC filter and brake chopper integrated IP55
Mandatory Accessories
Plug-in modules
| 8I0IF108.400-6 | 2x POWERLINK interface, POWERLINK V2, interface module for ACOPOSinverter P96 |
Optional Accessories
Braking resistors
| 8I0BR044.000-1 | ACOPOSinverter P96 braking resistor 44 Ω, continuous braking power 1 kW, 3x 380 to 500 V |
Front end modules
| 8I0XD096.400-1 | ACPi P96 display terminal industrial |
Plug-in modules
| 8I0IFENC096.402-1 | ACPi P96 A/B, resolver interface card |
| 8I0IFENC096.403-1 | ACPi P96 A/B & HTL interface card |
| 8I0IFENC096.405-1 | ACPi P96 EnDat, HiFace, SSI, AB, SinCos interface card |