Gearbox
Number of gear stages 1
Gear ratio i 4
Nominal output torque T2N [Nm] 950
Max. output torque T2max [Nm] 1520
Emergency switch-off torque T2stop [Nm] 3200
Idle torque [Nm] at 20°C and 3000 rpm 26.85
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 750
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 700
Max. drive speed n1max [rpm] 6000
Max. backlash Jt [arcmin] 3
Reduced backlash Jt [arcmin] less than 1
Torsional rigidity Ct21 [Nm/arcmin] 650
Tilt tension C2K [Nm/arcmin] 1150
Max. breakdown torque M2Kmax [Nm] 2475
Max. radial force Frmax [N] for 30,000 h 21000
Max. radial force Frmax [N] for 20,000 h 23000
Max. axial force Famax [N] for 30,000 h 14000
Max. axial force Famax [N] for 20,000 h 16000
Operating noise LPA [dB(A)] 68
Efficiency at full load ŋ [%] 98
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP 65
Weight m [kg] 28.3
Moment of inertia J1 [kgcm2] 45.173
Material number:
8GF70-200hh004klmm
Description:
Flange PG, i = 004, 1-stage, IP65
Documentation Version (Date) Download
8GF70 motor mounting instructions PDF / 426 KB
System overview planetary gearboxes PDF / 3 MB

Please choose country and language

B&R Logo