Gearbox
Number of gear stages 2
Gear ratio i 16
Nominal output torque T2N [Nm] 77
Max. output torque T2max [Nm] 123
Emergency switch-off torque T2stop [Nm] 150
Idle torque [Nm] at 20°C and 3000 rpm 1
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 1850
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 1550
Max. drive speed n1max [rpm] 16000
Max. backlash Jt [arcmin] 7
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 2.4
Tilt tension C2K [Nm/arcmin] 0
Max. breakdown torque M2Kmax [Nm] 0
Max. radial force Frmax [N] for 30,000 h 3200
Max. radial force Frmax [N] for 20,000 h 3200
Max. axial force Famax [N] for 30,000 h 3900
Max. axial force Famax [N] for 20,000 h 4400
Operating noise LPA [dB(A)] 66
Efficiency at full load ŋ [%] 94
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP 65
Weight m [kg] 3.9
Moment of inertia J1 [kgcm2] 0.639
Material number:
8GA60-070hh016klmm
Description:
Angular PG, i = 016, 2-stage, IP65.
Documentation Version (Date) Download
System overview planetary gearboxes PDF / 3 MB
General Version (Date) Download
8GA60 motor mounting instructions PDF / 505 KB
Mounting position angled gear box PDF / 110 KB

Please choose country and language

B&R Logo