General information
| Module type | ACOPOSmulti plug-in module |
| B&R ID code | 0xA9D6 |
| Slot | Slot 2 |
| Max. power consumption | 800 mW |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E225616 Power conversion equipment |
| KC | Yes |
Module connection
| Module-side connection | 10-pin multipoint connector |
| Status indicators | UP LED (module OK) and DN LED (module NOT OK) |
Digital inputs
| Quantity | 2 |
| Modulation compared to ground potential | Max. 30 V |
| Circuit | Sink |
| Input current at nominal voltage | Approx. 11 mA |
| Input voltage | |
| Nominal | 24 VDC |
| Maximum | 30 VDC |
| Electrical isolation | |
| Input - Input | No |
| Input - ACOPOSmulti | Yes |
Digital outputs
| Quantity | 4 |
| Readable outputs | Yes |
| Continuous current | |
| Outputs 1 - 2 | Max. 50 mA |
| Outputs 3 - 4 | Max. 500 mA |
| Short-circuit current at 24 V (until cutoff) | |
| Outputs 1 - 2 | Approx. 0.2 A |
| Outputs 3 - 4 | Approx. 1.2 A |
| Electrical isolation | |
| Output - ACOPOSmulti | Yes |
| Output - Output | No |
| Switching frequency (resistive load) | |
| Outputs 1 - 2 | Max. 62.5 kHz |
| Outputs 3 - 4 | Max. 1.25 kHz |
| Switching voltage | |
| Minimum | 18 VDC |
| Nominal | 24 VDC |
| Maximum | 30 VDC |
| Switching delay 0 → 1 and 1 → 0 | |
| Outputs 1 - 2 | Max. 1 µs |
| Outputs 3 - 4 | Max. 50 µs |
| Type | |
| Outputs 1 - 2 | Push-Pull |
| Outputs 3 - 4 | High side |
| Protective measures | |
| Short-circuit proof | Yes |
| Overload-proof | Yes |
| Modulation compared to ground potential | |
| Outputs 3 - 4 | Max. 30 V |
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Maximum | 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85% |
| Storage | 5 to 95% |
| Transport | Max. 95% at 40°C |
Material number:
8BAC0130.000-1Description:
- Digital mixed module for installation in ACOPOSmulti modules
- 2 inputs, +24 VDC
- 2 high-speed outputs, +24 VDC
- 2 standard readable outputs, +24 VDC
Mandatory Accessories
Terminal blocks
| 8TB1110.20D-00 | 10-pin screw clamp terminal block, 1-row, pitch: 3.5 mm, numbered consecutively, coding D: 1100110011 |
| 8TB1110.21D-00 | Cage clamp terminal block 10-pin, one-row, pitch: 3.5 mm, coding D: 1100110011 |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (8BAC0130.000-1) | EXE / 415 KB | |
| V4.0 HW Upgrade (8BAC0130.000-1) | EXE / 199 KB | |
| V6.0 HW Upgrade (8BAC0130.000-1) | EXE / 558 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti User´s Manual | PDF / 308 MB | |
| Datasheet 8BAC0130.000-1 | PDF / 1 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti EPLAN P8 from V2.4 | EXE / 81 MB |