General information
| Short description | ACOPOSmulti accessory set: 1x ring core 68 x 43 x 36 mm, 23.3 to 46.6 µH [10 kHz] |
Mechanical properties
| Dimensions | |
| Height | 36 mm |
| Diameter | 68 mm |
| Weight | 210 g |
Material number:
8BXC006.0010-00Description:
ACOPOSmulti accessory set: 1x ring core ø 68 x 36 mm, 23.3 to 46.6 µH [10 kHz]
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BXC006.0010-00 | PDF / 121 KB |