Motor
| Nominal speed nN [rpm] | 1300 |
| Number of pole pairs | 4 |
| Nominal torque Mn [Nm] | 110 |
| Nominal power PN [W] | 14975 |
| Nominal current IN [A] | 30 |
| Stall torque M0 [Nm] | 140 |
| Stall current I0 [A] | 38 |
| Maximum torque Mmax [Nm] | 407 |
| Maximum current Imax [A] | 138 |
| Maximum speed nmax [rpm] | 3000 |
| Torque constant KT [Nm/A] | 3.64 |
| Voltage constant KE [V/1000 rpm] | 219.91 |
| Stator resistance R2ph [Ω] | 0.194 |
| Stator inductance L2ph [mH] | 5.39 |
| Electrical time constant tel [ms] | 28 |
| Thermal time constant ttherm [min] | 63 |
| Moment of inertia J [kgcm2] | 290 |
| Weight without brake m [kg] | 118 |
Holding brake
| Holding torque of brake MBr [Nm] | 0 |
| Mass of brake [kg] | 0 |
| Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1640 |
| ACOPOSmulti 8BVIxxxx... | 0440 |
| Cross section for B&R motor cables [mm2] | 10 |
Material number:
8LSO93.ee013ffgg-3Description:
S4 1300 110 00000 x xx 0 S0 xx S 560 R0
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
| UK Declaration Motors Dreh-Sync | PDF / 138 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8LSA/C/O/P...-3 Users manual (Motor version: 3) | PDF / 24 MB | |
| Update V1.00 for 8LS-A-C-O-P...-3 Users_manual | PDF / 97 KB |