General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD
Solid-state drive
Capacity 60 GB
Data reliability Max. 1 unrecoverable error per 1015 bits read
MTBF Min. 3,000,000 h (at 25°C)
S.M.A.R.T. support Yes
Interface SATA
Servicing None
Continuous reading Max. 520 MB/s
Continuous writing Max. 180 MB/s
IOPS
4k read Max. 75,000 (random)
4k write Max. 46,000 (random)
Endurance
MLC flash memory Yes
Data volume
Theoretical 192 TBW
Client workload 35 TBW
Compatibility SATA 3.1 compliant
ACS-2
SSD Enhanced SMART ATA feature set
Native Command Queuing (NCQ)
Storage health data support Yes, AR 4.90 and later
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation -40 to 85°C
Storage -55 to 95°C
Transport -55 to 95°C
Relative humidity
Operation 10 to 95%, non-condensing
Storage 10 to 95%, non-condensing
Transport 10 to 95%, non-condensing
Vibration
Operation 7 to 2000 Hz: 20 g
Storage 7 to 2000 Hz: 20 g
Transport 7 to 2000 Hz: 20 g
Shock
Operation 1500 g, 0.5 ms
Storage 1500 g, 0.5 ms
Transport 1500 g, 0.5 ms
Mechanical properties
Dimensions
Width 7 mm
Height 69 mm
Depth 100 mm
Weight 78 g
Vendor information
Manufacturer Innodisk
Manufacturer's product ID 2.5" SATA SSD 3MV2-P 60 GB
Material number:
5MMSSD.0060-01
Description:
  • Replacement for 5AC801.SSDI-03 or 5AC901.CSSD-03 SSD drives
  • Accessory for the APC510 (optional SSD for I/O board)

This 60 GB solid-state drive (SSD) drive can be used as a replacement part or accessory. The SSD is based on Multi Level Cell (MLC) technology.

Documentation Version (Date) Download
Aggregate data sheet 5AC901.CSSD-0x PDF / 356 KB
Aggregate data sheet 5MMSSD.xxxx-0x PDF / 311 KB
Automation PC 510 User's manual PDF / 11 MB
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Automation PC 910 Device number key PDF / 627 KB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo